SLVAFL4 august 2023 TPS61299
Using the TPS61299 boost convert system has fast transient performance that greatly reduces adjustment time, increases power system efficiency, and extends smart watch standby time. The TPS61299 is suitable for smart watch fast transient performance applications. And TPS61299 has higher efficiency and smaller output voltage ripple than market similar product.
At the same time the TPS61299 can be used in other portable product application scenarios, especially for the scenario where the load fluctuates regularly, such as periodic low-frequency luminescence or periodic low-frequency sound waves application.