SNLA443 December   2023 DP83869HM

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1DP83869 Application Overview
  5. 2Troubleshooting the Application
    1. 2.1 Configuring Correct Operational Mode
    2. 2.2 Schematic and Layout Checklist
    3. 2.3 Component Checklist
    4. 2.4 Peripheral Pin Checks
      1. 2.4.1 Power Supplies
      2. 2.4.2 RBIAS Voltage and Resistance
      3. 2.4.3 Probe the XI Clock
      4. 2.4.4 Probe the RESET_N Signal
      5. 2.4.5 Probe the Strap Pins During Initialization
      6. 2.4.6 Probe the Serial Management Interface Signals (MDC, MDIO)
      7. 2.4.7 Probe the MDI Signals
    5. 2.5 Built-In Self Test with Various Loopback Modes
    6. 2.6 Debugging MAC Interface
      1. 2.6.1 RGMII
      2. 2.6.2 SGMII
  6. 3Operational Mode Clarification
    1. 3.1 Bridge Modes
    2. 3.2 Fiber Configuration
      1. 3.2.1 Fiber Registers
  7. 4Tools and References
    1. 4.1 DP83869HM Register Access
    2. 4.2 Extended Register Access
      1. 4.2.1 Read (No Post Increment) Operation
      2. 4.2.2 Write (No Post Increment) Operation
    3. 4.3 Software and Driver Debug on Linux
      1. 4.3.1 Common Terminal Outputs
  8. 5Summary
  9. 6References

RBIAS Voltage and Resistance

The RBIAS resistor is used to develop the internal bias currents and voltages in the PHY. The resistor is specified for 1% tolerance so that the PHY can meet the strictest IEEE 802.3 specifications.

Measure the DC value of the voltage across the RBIAS resistor and confirm that the voltage is 1 V.

Power down the board and verify that the RBIAS resistor value is 11 kΩ ±1%.