SNOAA35D April 2023 – December 2023 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B
A very common circuit to measure a bipolar high voltage is a resistor divider with a clamping diode is shown in Figure 3-7. The problem is that the diode does not start clamping the negative until -600mV, well past the -300mV negative input voltage limit.