SNVU851A November 2023 – January 2024
Figure 1-1 shows the top view of the EVM along with basic connections. By default, EVM is configured to power-up through VBAT supply via onboard 12 V VIN to 3.3 V VOUT preregulator. EVM can also be powered through external 3.3 V supply or through USB port. Please refer to Table 3-2 for the right jumper configuration for each power supply input.