SNVU851A November 2023 – January 2024
Table 3-3 lists all the available connectors on the EVM.
Connector Number | Connector Name | Description |
---|---|---|
J9/J15 | PVIN3V3 | Can be used to test or measure the input voltage of the PMIC |
J19 | Load Module Connector | Connector placeholder for PMICLOADBOARDEVM for doing load transient testing |
J20 | Load Module Connector | Connector placeholder for PMICLOADBOARDEVM for doing load transient testing |
J21 | FB_B1 | Test point to measure the BUCK1 feedback signal |
J22 | FB_B2 | Test point to measure the BUCK2 feedback signal |
J23 | FB_B3 | Test point to measure the BUCK3 feedback signal |
J27 | J27 | SMA connector for BUCK3 noise measurement |
J28 | J28 | SMA connector for BUCK2 noise measurement |
J29 | J29 | SMA connector for BUCK1 noise measurement |
J31 | USB_5V_S | Test point to measure 5 V supply from USB cable |