SPNA248 March   2021 TM4C1292NCPDT , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Trademarks
  2. Introduction
    1. 1.1 License
    2. 1.2 IwIP Version
    3. 1.3 lwIP Customization
    4. 1.4 IwIP API
      1. 1.4.1 TCP RAW APIs
      2. 1.4.2 UDP RAW APIs
    5. 1.5 lwIP Development Home Page and Support
  3. Application Examples
  4. Application Setup
    1. 3.1 Hardware Setup
    2. 3.2 Software Tools
  5. Download and Import the Ethernet examples
  6. Enet_tcpecho_server_lwip Example Overview
    1. 5.1 Build and Flash the Program
    2. 5.2 Check and Program the MAC Address
      1. 5.2.1 Using The LM Flash Programmer
      2. 5.2.2 Using the CCS
      3. 5.2.3 Using Uniflash
    3. 5.3 Configure the Terminal Window
    4. 5.4 Run the enet_tcpecho_server_lwip Example
  7. Enet_tcpecho_server_static_ip_lwip Example Overview
    1. 6.1 How to Configure lwIP for Static Address
    2. 6.2 Run the enet_tcpecho_server_static_ip_lwip Example
  8. Enet_udpecho_server_lwip Example Overview
    1. 7.1 Run the enet_udpecho_server_lwip Example
  9. Enet_dns_lwip Example Overview
    1. 8.1 How to Configure lwIP for DNS
    2. 8.2 How to View the DNS Traffic on Wireshark
    3. 8.3 Run the enet_dns_lwip Example
  10. Enet_sntp_lwip Example Overview
    1. 9.1 Run the enet_sntp_lwip Example
  11. 10Enet_tcpecho_client_lwip Example Overview
    1. 10.1 Configure the Server IP Address
    2. 10.2 Configure the SocketTest Server and Run the enet_tcpecho_client_lwip Example
    3. 10.3 Wireshark Capture for enet_tcpecho_client_lwip Example
  12. 11Enet_adcsensor_client_lwip Example Overview
    1. 11.1 Run the adcsensor_client_lwip Example
  13. 12Enet_udpecho_client_lwip Example Overview
    1. 12.1 Run the enet_udpecho_client_lwip Example
  14. 13References

Configure the Server IP Address

To run this example, the server IP address and port number must be known during compile time so the client will make the connection with the server.

  1. Define the SERVER_IPADDR and SERVER_PORT in the enet_tcpecho_client_lwip.c file. Note the below address is only an example. You must change the server IP address to the address which you are connecting to in your network, otherwise, the example will not work.
    #define SERVER_IPADDR "192.168.254.75"
    #define SERVER_PORT 8000
  2. Recompile the project and you are ready to run the example.