SPRUIS4E March 2022 – January 2024
The Quad port Ethernet Expansion Board is identified by its version and serial number, which are stored in the onboard EEPROM. The EEPROM is accessible on the address 0x54.
The first 259 bytes of addressable EEPROM memory are preprogrammed with identification information for each board. The remaining 32509 bytes are available to the user for data or code storage.