SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The Rx PSI-L interface includes a single outbound event transport lane (ETL) which allows internal events to be sent to other UDMA/UTC/PDMA instances on the device for synchronization and triggering purposes. The destination event number is programmed for each event source within the UDMA. See registers: