SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
In order to minimize route congestion, only the 16 LSBs of the global debug time are routed to each of the probes attached to the trace aggregator. As such, the probes can only sample these 16-bit when they need to assign a time to a trace event. The full 48-bit time is reconstructed in the trace aggregator.