SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Table 12-501 lists the steps in the timer capture mode configuration.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Initialize capture mode. | See Section 12.9.3.4.1.3.2. | |
Enable capture interrupt. | TIMER_IRQSTATUS_SET[2] TCAR_EN_FLAG | 0x1 |
Start the timer. | TIMER_TCLR[0] ST | 0x1 |
Detect event. | See Section 12.9.3.4.1.3.3. |