SPRUJ60 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
For bootrom similarities and differences between F280013x/15x and the F28P55x see Table 3-8 and Table 3-9.
Color | Description |
---|---|
Options common for both devices but BOOTDEFx values may differ | |
Options applicable only for F280013x/15x | |
Options applicable only for F28P55x |
Bootloader | Option | BOOTDEFx | F280013x/15x |
F28P55x |
---|---|---|---|---|
Parallel | 0 | 0x00 | D0-D7=GPIO0,1,3,5,7,24,28,29; DSP=224; Host=242 |
D0-D7=GPIO0 to 7; DSP=16; Host=29 |
1 | 0x20 | D0-D7=GPIO0,1,2,3,5,6,7,24; DSP=12; Host=13 |
D0-D7=GPIO0,1,2,3,5,6,7,24; DSP=12; Host=13 |
|
2 | 0x40 | D0-D7=GPIO0,1,2,3,5,6,7,24: DSP=16; Host=29 |
- | |
SCIA | 0 | 0x01 | TX=29; RX=28 |
TX=29; RX=28 |
1 | 0x21 | TX=1; RX=0 |
TX=1; RX=0 |
|
2 | 0x41 | TX=8; RX=9 |
TX=8; RX=9 |
|
3 | 0x61 | TX=7; RX=3 |
TX=7; RX=3 |
|
4 | 0x81 | TX=16; RX=3 |
TX=16; RX=3 |
|
CAN1 | 0 | 0x02 | TX=4;RX=5(13x) TX=7;RX=5(15x) |
TX=4; RX=5 |
1 | 0x22 | TX=32; RX=33 |
TX=1; RX=0 |
|
2 | 0x42 | TX=2; RX=3 |
TX=13; RX=12 |
|
3 | 0x62 | TX=13; RX=12 |
- | |
MCAN(CAN-FD) | 0 | 0x08 | TX=1; RX=0 |
TX=4; RX=5 |
1 | 0x28 | TX=4; RX=5 |
TX=1; RX=0 |
|
2 | 0x48 | TX=13; RX=12 |
TX=13; RX=12 |
|
SPI | 0 | 0x06 | SIMO=7 SOMI=1; CLK=3; STE=5 |
PICO=2 POCI=1; CLK=3; PTE=5 |
1 | 0x26 | SIMO=16 SOMI=1; CLK=3; STE=0 |
PICO=16 POCI=1; CLK=3; PTE=0 |
|
2 | 0x46 | SIMO=8 SOMI=10; CLK=9; STE=11 |
PICO=8 POCI=10; CLK=9; PTE=11 |
|
3 | 0x66 | SIMO=16
SOMI=13; CLK=12; STE=29 |
PICO=16
POCI=12; CLK=9; PTE=24 |
|
I2C | 0 | 0x07 | SDA=0; SCL=1 |
SDA=0; SCL=1 |
1 | 0x27 | SDA=32; SCL=33 |
SDA=32; SCL=33 |
|
2 | 0x47 | SDA=5; SCL=4 |
SDA=5; SCL=4 |
|
USB | 0 | 0x09 | - | DM=23; DP=41 |
Boot Mode | Option | BOOTDEFx | F280013x/15x | F28P55x |
---|---|---|---|---|
Flash/Secure Flash | 0 | 0x03 | Entry=0x00080000; Bank/Sector=0/0 |
Entry=0x00080000; Bank/Sector=0/0 |
1 | 0x23 | Entry=0x00088000; Bank/Sector=0/32 |
Entry=0x00088000; Bank/Sector=0/32 |
|
2 | 0x43 | Entry=0x0008FFF0; Bank/Sector=0/63 |
Entry=0x000C0000; Bank/Sector=0/64 |
|
3 | 0x63 | Entry=0x00090000; Bank/Sector=0/64 |
Entry=0x000C8000; Bank/Sector=1/64 |
|
4 | 0x83 | Entry=0x00098000; Bank/Sector=0/96 |
Entry=0x00100000; Bank/Sector=2/16 |
|
5(Flash Only) | 0xA3 | Entry=0x0009FFF0; Bank/Sector=0/127 |
- | |
LFU Flash | 0 | 0x0B | - | Entry=0x00080000; Bank=0 Entry=0x000C0000; Bank=2 |
1 | 0x2B | - | Entry=0x00088000; Bank=0 Entry=0x000C8000; Bank=2 |
|
Wait | 0 | 0x04 | Watchdog enabled | Watchdog enabled |
1 | 0x24 | Watchdog disabled | Watchdog disabled | |
RAM | 0 | 0x05 | Entry=0x00000000 | Entry=0x00000000 |