SPRUJ60 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
F28P55x is a superset of F280013x/15x. The F280013x and F28P55x devices have one package in common; a 64-pin PM. The F280015x and F28P55x devices have two packages in common; 80-pin PN and 64-pin PM It is possible to migrate between F280013x/15x and F28P55x with the caveats in this document taken into account.