SPRUJ60 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
outlines the differences and similarities that exist in the analog mux between F280015x and F28P55x for the 80-Pin PN/PNA and the F280013x/15x and F28P55x for the 64-Pin PM packages. The legend for the table is Table 3-13. The main change is the addition of ADCD, ADCE and the PGA. There are also many more AGPIOs on the F28P55x
Color | Description |
---|---|
mux function common for both devices | |
mux function applicable only for F28013x/15x | |
mux function applicable only for F28P55x |
(F280013x/15x Pin Name) | Package Pin | ADC | Comparator Subsystem (MUX) | AIO/AGPIO Input | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
F28P55x Pin Name | 80 PNA | 64 PM | A | B | C | D | E | High Positive |
High Negative |
Low Positive |
Low Negative |
|
VREFHI | 20 | 16 | ||||||||||
VREFLO | 21 | 17 | A13 | - | C13 | - | - | |||||
B13 | D13 | E13 | ||||||||||
Analog Group 1 | CMP1 | |||||||||||
(A6) | 10 | 6 | A6 | - | - | - | - | CMP1 (HPMXSEL=2) | CMP1 (LPMXSEL=2) | AGPIO228 | ||
A6/D14/E14 | D14 | E14 | ||||||||||
(A2/C9) | 13 | 9 | A2 | - | C9 | - | - | CMP1 (HPMXSEL=0) | CMP1 (LPMXSEL=0) | AGPIO224 | ||
A2/B6/C9/PGA1_INP | B6 | |||||||||||
(A15/C7) | 14 | 10 | A15 | - | C7 | - | - | CMP1 (HPMXSEL=3) | CMP1 (HNMXSEL=0) | CMP1 (LPMXSEL=3) | CMP1 (LNMXSEL=0) | AIO233 |
A15/B9/C7/PGA1_INM | B9 | AGPIO223 | ||||||||||
(A11/C0) | 16 | 12 | A11 | - | C0 | - | - | CMP1 (HPMXSEL=1) | CMP1 (HNMXSEL=1) | CMP1 (LPMXSEL=1) | CMP1 (LNMXSEL=1) | AIO237 |
A11/B10/C0/PGA2_OUT | B10 | |||||||||||
(A1) | 18 | 14 | A1 | - | - | - | - | CMP1 (HPMXSEL=4) | CMP1 (LPMXSEL=4) | AIO232 | ||
A1/B7/D11/DACB_OUT | B7 | D11 | ||||||||||
Analog Group 2 | CMP2 | |||||||||||
(A10/C10) | 29 | 25 | A10 | - | C10 | - | - | CMP2 (HPMXSEL=3) | CMP2 (HNMXSEL=0) | CMP2 (LPMXSEL=3) | CMP2 (LNMXSEL=0) | GPIO230 |
A10/B1/C10 | B1 | |||||||||||
Analog Group 3 | CMP3 | |||||||||||
(C6) | 11 | 7 | - | - | C6 | - | - | CMP3 (HPMXSEL=0) | CMP3 (LPMXSEL=0) | GPIO226 | ||
B2/C6/E12 | B2 | E12 | ||||||||||
(A3/C5) | 12 | 8 | A3 | - | C5 | - | - | CMP3 (HPMXSEL=3) CMP3 (HPMXSEL=5) | CMP3 (HNMXSEL=0) | CMP3 (LPMXSEL=3)CMP3 (LPMXSEL=5) | CMP3 (LNMXSEL=0) | GPIO242 |
A3/B3/C5/PGA2_INP | B3 | |||||||||||
(A14/C4) | 15 | 11 | A14 | - | C4 | - | - | CMP3 (HPMXSEL=4) | CMP3 (LPMXSEL=4) | AIO239 | ||
A14/B14/C4/PGA1_OUT | B14 | |||||||||||
(A0/C15/DACA_OUT) | 15 | 11 | A0 | - | C15 | - | - | CMP3 (HPMXSEL=2) | CMP3 (LPMXSEL=2) | AIO231 | ||
A0/B15/C15/DACA_OUT | B15 | |||||||||||
Analog Group 4 | CMP4 | |||||||||||
(A7/C3) | 23 | 19 | A7 | - | C3 | - | - | CMP4 (HPMXSEL=1) | CMP4 (HNMXSEL=1) | CMP4 (LPMXSEL=1) | CMP4 (LNMXSEL=1) | AIO245 |
A7/B30/C3/D12/E30 | B30 | D12 | E30 | |||||||||
Analog Group 2/3 | CMP2/3 | |||||||||||
A5/C2 | 17 | 13 | A5 | - | C2 | - | - | CMP3 (HPMXSEL=1) | CMP3 (HNMXSEL=1) | CMP3 (LPMXSEL=1) | CMP3 (LNMXSEL=1) | AIO244 |
A5/B12/C2/PGA2_INM | 17 | 13 | A5 | B12 | C2 | CMP2 (HPMXSEL=5)CMP3 (HPMXSEL=1) | CMP2 (LPMXSEL=5)CMP3 (LPMXSEL=1) | AIO244/AIO249 | ||||
Combined Analog Group 2/4 | CMP2/4 | |||||||||||
(A12/C1) | 22 | 18 | A12 | - | C1 | - | - | CMP2 (HPMXSEL=1) CMP4 (HPMXSEL=2) | CMP2 (HNMXSEL=1) | CMP2 (LPMXSEL=1) CMP4 (LPMXSEL=2) | CMP2 (LNMXSEL=1) | AIO238 |
A12/C1/E11/PGA3_INP | E11 | AIO238/AIO248 | ||||||||||
(A8/C11) | 24 | 20 | A8 | - | C11 | - | - | CMP2 (HPMXSEL=4) CMP4 (HPMXSEL=4) | CMP2 (LPMXSEL=4) CMP4 (LPMXSEL=4) | AIO241 | ||
A8/B0/C11/PGA3_OUT | B0 | CMP4 (HPMXSEL=4) | CMP4 (LPMXSEL=4) | |||||||||
(A4/C14) | 27 | 23 | A4 | - | C14 | - | - | CMP2 (HPMXSEL=0) CMP4 (HPMXSEL=3) | CMP4 (HNMXSEL=0) | CMP2 (LPMXSEL=0) CMP4 (LPMXSEL=3) | CMP4 (LNMXSEL=0) | AIO225 |
A4/B8/C14 | B8 | |||||||||||
(A9/C8) | 28 | 24 | A9 | - | C8 | - | - | CMP2 (HPMXSEL=2) CMP4 (HPMXSEL=0) | CMP2 (LPMXSEL=2) CMP4 (LPMXSEL=0) | AGPIO227 | ||
A9/B4/C8 | B4 | AIO236/AGPIO227 | ||||||||||
Other Analog | ||||||||||||
A16 | 4 | 2 | A16 | - | - | - | - | - | - | - | - | AGPIO28 |
A16/B16/C16 | B16 | C16 | - | - | ||||||||
A17 | 33 | 27 | A17 | - | - | - | - | - | - | - | - | AGPIO20 |
A17/B17/C17 | B17 | C17 | - | - | ||||||||
A18 | 34 | 28 | A18 | - | - | - | - | - | - | - | - | AGPIO21 |
A18/B18/C18 | B18 | C18 | - | - | ||||||||
A19 | 35 | 29 | A19 | - | - | - | - | - | - | - | - | AGPIO13 |
A19/B19/C19 | B19 | C19 | - | - | ||||||||
A20 | 36 | 30 | A20 | - | - | - | - | - | - | - | - | AGPIO21 |
A20/B20/C20 | B20 | C20 | - | - | ||||||||
- | 37 | 31 | - | - | - | - | - | GPIO11 | ||||
A24/D0/E0 | A24 | - | - | D0 | E0 | AGPIO11 | ||||||
- | 38 | 32 | - | - | - | - | - | GPIO33 | ||||
B24/D1/E1 | B24 | - | - | D1 | E1 | AGPIO33 | ||||||
- | 39 | 33 | - | - | - | - | - | GPIO16 | ||||
C24/D2/E2 | - | - | C24 | D2 | E2 | AGPIO16 | ||||||
- | 40 | 34 | - | - | - | - | - | GPIO17 | ||||
A25/D3/E3 | A25 | - | - | D3 | E3 | AGPIO17 | ||||||
- | 41 | 35 | - | - | - | - | - | GPIO24 | ||||
B25/D4/E4 | - | B25 | - | D4 | E4 | AGPIO24 | ||||||
PGA1_OUT_INT(internal) | CMP1 (HPMXSEL=6) | CMP1 (LPMXSEL=6) | ||||||||||
PGA2_OUT_INT(internal) | CMP2 (HPMXSEL=6) | CMP2 (LPMXSEL=6) | ||||||||||
PGA3_OUT_INT(internal) | CMP3 (HPMXSEL=6) | CMP=3 (LPMXSEL=6) | ||||||||||
TempSensor | - | - | - | - | C12 | - | - | CMP2(HPMXSEL=7) |