SPRUJ60 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The F28P55x adds 3 Programmable Gain Amplifiers(PGA) inline with the ADC. Supporting unity gain and gains by a factor of 2 from 2 to 64, the PGA can be used to amplify small signal sources to take advantage of the full dynamic range of the on-chip ADC. Post gain filtering is also supported. While the PGA was also on the TMS320F28004x device, this is a new type, please consult the F28P55x documentation for the full feature set supported.