SPRUJ63A September   2022  – October 2023

 

  1.   1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Revisions and Assembly Variants
    2. 1.2 Inside the Box
  4. 2Important Usage Notes
    1. 2.1 Power-On Usage Note
    2. 2.2 EMC, EMI, and ESD Compliance
  5. 3System Description
    1. 3.1 Key Features
    2. 3.2 Functional Block Diagram
    3. 3.3 Power-On/Off Procedures
      1. 3.3.1 Power-On Procedure
      2. 3.3.2 Power-Off Procedure
    4. 3.4 Peripheral and Major Component Description
      1. 3.4.1  Clocking
        1. 3.4.1.1 Ethernet PHY Clock
        2. 3.4.1.2 AM64x/AM243x Clock
        3. 3.4.1.3 PCIe Clock
      2. 3.4.2  Reset
      3. 3.4.3  Power
        1. 3.4.3.1 Power Input
        2. 3.4.3.2 Reverse Polarity Protection
        3. 3.4.3.3 Current Monitoring
        4. 3.4.3.4 Power Supply
        5. 3.4.3.5 Power Sequencing
        6. 3.4.3.6 AM64x/AM243x Power
      4. 3.4.4  Configuration
        1. 3.4.4.1 Boot Modes
      5. 3.4.5  JTAG
      6. 3.4.6  Test Automation
      7. 3.4.7  UART Interfaces
      8. 3.4.8  Memory Interfaces
        1. 3.4.8.1 DDR4 Interface
        2. 3.4.8.2 MMC Interfaces
          1. 3.4.8.2.1 Micro SD Interface
          2. 3.4.8.2.2 eMMC Interface
        3. 3.4.8.3 OSPI Interface
        4. 3.4.8.4 SPI EEPROM Interface
        5. 3.4.8.5 Board ID EEPROM Interface
      9. 3.4.9  Ethernet Interface
        1. 3.4.9.1 DP83867 PHY Default Configuration
        2. 3.4.9.2 DP83869 PHY Default Configuration
        3. 3.4.9.3 Ethernet LED
      10. 3.4.10 Display Interface
      11. 3.4.11 USB 2.0 Interface
      12. 3.4.12 PCIe Interface
      13. 3.4.13 High Speed Expansion Interface
      14. 3.4.14 CAN Interface
      15. 3.4.15 Interrupt
      16. 3.4.16 ADC Interface
      17. 3.4.17 Safety Connector
      18. 3.4.18 SPI Interfaces
      19. 3.4.19 I2C Interfaces
      20. 3.4.20 FSI Interface
  6. 4Known Issues and Modifications
    1. 4.1 Issue 1 - Embedded XDS110 Connection to AM64x Target in CCS
    2. 4.2 Issue 2 - DC Barrel Jack Warning when Hot-Plugging
    3. 4.3 Issue 3 - uSD Card Boot Not Working
  7. 5References
  8. 6Revision History

EMC, EMI, and ESD Compliance

Components installed on the product are sensitive to Electric Static Discharge (ESD). TI recommends this product be used in an ESD controlled environment. An ESD controlled environment can include a temperature or humidity controlled environment to limit the buildup of ESD. TI also recommends to use ESD protection, such as wrist straps and ESD mats when interfacing with the product.

The product is used in the basic electromagnetic environment, such as in laboratory conditions, and the applied standard is as per EN IEC 61326-1:2021.