SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Dip switch [SW2] is used to configure different options available on the EVM. The table below lists each switch and the assigned function and definition.
[SW2] Position | Function | Description |
---|---|---|
SW2.1 | Serial flash memory selection |
(OFF) = xSPI NOR Memory is selected (default) (ON) = Octal-NAND is selected |
SW2.[2:3] | USB Type C mode selection |
(OFF, OFF) = DRP / Dual Role Port (default) (OFF, ON) = DFP / Downstream Facing Port (ON, OFF) = UFP / Upstream Facing Port |
SW2.4 | Camera IO voltage selection |
(OFF) = IO Levels are set to 1.8V (ON) = IO Levels are set to 3.3V (default) Voltage levels of CSI2-RX signals is defined by MIPI specification. |
SW2.5 | Watchdog disable |
(OFF) = Watchdog is enabled (ON) = Watchdog is disabled (default) |
SW2.6 | Configuration EEPROM protection |
(OFF) = EEPROM is NOT write-protected (ON) = EEPROM is write-protected (default) |
SW2.[7:8] | Reserved and Test mode |
(OFF, OFF) = Normal EVM operation (default) |