SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The EVM supports a PCIe Gen3 card slot [J3] for supporting full size PCIe cards. The slot accepts up to 4-Lane cards, but only 1-Lane of communication is supported. This expansion interface is used for a wide variety of peripherals, and supports the following interfaces: PCIe (1L) and I2C.
The EVM can supply up to 25W to the PCIe card [J3], which complies with the PCIe specification.