SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The dedicated power input connector is a USB Type C connector [J24] with Power Delivery 3.0 support. The input can accept wide range of input voltages (5V to 20V). The exact power required for the EVM is largely dependent on the application and the connected peripherals. The recommended supplies are listed in Section 2.3. These supplies are 20V Type C supplies capable of supplying up to 60W of power (20VDC at 3A). However, a 60W supply can limit available processing with processor or limit some of the available peripherals. USB and PCIe peripherals can require significant power and the reason the higher wattage supply can be required.
A red LED [LD4] is illuminated to indicate an active power supply is connected and on-board regulators are active.