SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The EVM supports up to three display outputs, two of which are supported on standard display interfaces. The 3rd interface (LVDS) is supported on a expansion interface, and is defined in more detail in Section 2.6.
DisplayPort panels are supported via standard DP cable interface [J19]. The interface supports resolutions to 1080p (1920x1080). HDMI panels are supported via standard HDMI connector [J19], and supports resolutions up to 1080p (1920x1080) and UXGA (1600x1200). Both DisplayPort and HDMI interfaces can be used simultaneously with stacked DP/HDMI connector [J19].