SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The Test TAP Linking block contains the control and status registers shown in Table 6-17. These registers are used in the selection of secondary TAPs into the master scan path. Each TAP has its own Test TAP Control and Status register.
Register | Register Name |
---|---|
0x0 | Secondary Test TAP 0 register |
0x1 | Secondary Test TAP 1 register |
0x2 | Secondary Test TAP 2 register |
0x3 | Secondary Test TAP 3 register |
0x4 | Secondary Test TAP 4 register |
0x5 | Secondary Test TAP 5 register |
0x6–0xF | Reserved |