SWRA769 august   2023 CC2564C

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Demo Application
  5. 2Running the Bluetooth Code
  6. 3Server Set-Up Using HFP Demo Application
  7. 4Client Set-Up on the Demo Application
  8. 5Example: Audio Gateway with a Commercial Headset
  9. 6Application Commands
    1. 6.1  Generic Access Profile Commands
    2. 6.2  Help (DisplayHelp)
    3. 6.3  Inquiry
    4. 6.4  Pair
    5. 6.5  End Pairing
    6. 6.6  PIN Code Response
    7. 6.7  Pass Key Response
    8. 6.8  User Confirmation Response
    9. 6.9  Set Discoverability Mode
    10. 6.10 Set Connectability Mode
    11. 6.11 Set Pairability Mode
    12. 6.12 Change Simple Pairing Parameters
    13. 6.13 Get Local Address
    14. 6.14 Set Local Name
    15. 6.15 Get Local Name
    16. 6.16 Set Class of Device
    17. 6.17 Get Class of Device
    18. 6.18 Get Remote Name
  10. 7Hands-Free Profile Commands
    1. 7.1  Service Discovery
    2. 7.2  Open Audio Gateway Client
    3. 7.3  Manage Audio
    4. 7.4  Update Control Indicators
    5. 7.5  Call Waiting
    6. 7.6  Set Voice Recognition Activation
    7. 7.7  Set Speaker Gain
    8. 7.8  Set Microphone Gain
    9. 7.9  Disable Remote Sound Enhancement
    10. 7.10 Send Caller ID Notification
    11. 7.11 Set Ring Indication
    12. 7.12 Ring Indication
    13. 7.13 Send Incoming Call State
    14. 7.14 Close AG Client
    15. 7.15 Send Operator Info
    16. 7.16 Send Sub Number
    17. 7.17 Send Call List
  11. 8References
  12. 9Revision History

Abstract

The Hands-free profile allows the user to demonstrate the use of Hands-free profile on an embedded device. The Hands-free profile is used to connect a headset or speakerphone with a mobile device to provide remote control and voice connections. The Hands-free profile supports two roles, Hands-free and Audio Gateway. This document demonstrates how to use the Audio Gateway role of the profile. Visit the kit set-up Getting Started Guide for MSP432 or Getting Started Guide for STM32F4 pages before trying the application described on this page.

Note: The same instructions can be used to run this demo on the MSP432 or STM32F4 Platform.
Note: An external codec MUST be connected to the CC256x I2S/PCM interface to play and record audio.