SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
The CC31xx/CC32xx system is accompanied by a serial flash, which serves multiple functions. It holds all the relevant system files for the networking subsystem, patches and configuration files. In the case of CC32xx, it also holds the user application code. Additionally, the product enables the use of the remaining flash area as a free storage resource left for the user data files.
The aim of this paragraph is to present the common API and configuration of the file system and also list the file system limitations.