SWRU368C May 2018 – January 2021 CC3100 , CC3100MOD , CC3200 , CC3200MOD
The Simple link HTTP web server is an embedded network application running on the Network processor, which runs on top of the TCP stack.
The Simplelink HTTP web server listens on a pre-configured TCP/IP socket (default is 80) and waits for the HTTP requests from a client. Once an HTTP request arrives, the server processes it and responds with the proper HTTP response.