SWRU548C February   2019  – September 2021 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF

 

  1. 1Introduction
    1. 1.1 CC3235MODSF LaunchPad™
    2. 1.2 LAUNCHCC3235MOD Key Features
    3. 1.3 What's Included
      1. 1.3.1 Kit Contents
      2. 1.3.2 Software Examples
    4. 1.4 REACH Compliance
    5. 1.5 Regulatory Compliance
    6. 1.6 First Steps: Out-of-Box Experience
      1. 1.6.1 Connecting to the Computer
      2. 1.6.2 Running the Out-of-Box Experience
    7. 1.7 Next Steps: Looking into the Provided Code
    8. 1.8 Trademarks
  2. 2Hardware
    1. 2.1 Block Diagram
    2. 2.2 Hardware Features
      1. 2.2.1  Key Benefits
      2. 2.2.2  XDS110-Based Onboard Debug Probe
      3. 2.2.3  Debug Probe Connection: Isolation Jumper Block
      4. 2.2.4  Application (or "Backchannel") UART
      5. 2.2.5  JTAG Headers
      6. 2.2.6  Using the XDS110 Debug Probe with a Different Target
      7. 2.2.7  Power Connections
        1. 2.2.7.1 XDS110 USB Power
        2. 2.2.7.2 BoosterPack Plug-in Module and External Power Supply
      8. 2.2.8  Reset Pullup Jumper
      9. 2.2.9  Clocking
      10. 2.2.10 I2C Connection
        1. 2.2.10.1 Default I2C Addresses
      11. 2.2.11 Sense on Power (SOP)
      12. 2.2.12 Push-Buttons and LED Indicators
    3. 2.3 Electrical Characteristics
    4. 2.4 Antenna Characteristics
    5. 2.5 BoosterPack Plug-in Module Pinout
  3. 3Layout Guidelines
    1. 3.1 LAUNCHCC3235MOD Board Layout
    2. 3.2 General Layout Recommendations
    3. 3.3 RF Layout Recommendations
    4. 3.4 Antenna Placement and Routing
    5. 3.5 Transmission Line Considerations
  4. 4Operational Setup and Testing
    1. 4.1 Measuring the CC3235MOD Current Draw
      1. 4.1.1 Low-Current Measurement with USB Power (<1 mA)
      2. 4.1.2 Active Current Measurements
    2. 4.2 RF Connections
      1. 4.2.1 AP Connection Testing
    3. 4.3 Design Files
      1. 4.3.1 Hardware Design Files
    4. 4.4 Software
  5. 5Development Environment Requirements
    1. 5.1 CCS
    2. 5.2 IAR
  6. 6Additional Resources
    1. 6.1 CC3235MODx Product Page
    2. 6.2 Download CCS or IAR
    3. 6.3 SimpleLink™ Academy for CC3235 SDK
    4. 6.4 TI E2E Support Forums
  7. 7Assembly Drawing and Schematics
    1. 7.1 Assembly Drawing
    2. 7.2 Schematics
      1.      A Manual Information to the End User
        1.       A.1 End User Manual
        2.       A.2 RF Function and Frequency Range
        3.       A.3 FCC and IC Certification and Statement
          1.        A.3.1 FCC
          2.        A.3.2 CAN ICES-3(B) and NMB-3(B) Certification and Statement
          3.        A.3.3 End Product Labeling
          4.        A.3.4 Device Classifications
          5.        A.3.5 FCC Definitions
          6.        A.3.6 Simultaneous Transmission Evaluation
        4.       A.4 EU Certification and Statement
          1.        A.4.1 RF Exposure Information (MPE)
          2.        A.4.2 Simplified DoC Statement
            1.         A.4.2.1 CC3235MODx and CC3235MODAx Modules
            2.         A.4.2.2 LAUNCHCC3235MOD
          3.        A.4.3 Waste Electrical and Electronic Equipment (WEEE)
          4.        A.4.4 OEM and Host Manufacturer Responsibilities
          5.        A.4.5 Antenna Specifications
        5.       A.5 CC3235MODx Approved Antennas
          1.        B Revision History

BoosterPack Plug-in Module and External Power Supply

Headers J19 and J20 are present on the board to supply external power directly when USB power is not available. Use the following precautions before using the board with an external power supply.

  1. Remove the USB cable.
  2. Ensure that jumpers are only placed on the headers shown in Figure 2-11.
  3. Use a jumper wire to connect VBAT and BRD.
  4. Plug in the external power supply on J20 with the correct polarity.
GUID-DEC9A906-DEF8-41DC-B2B3-7288C7E33E34-low.gifFigure 2-11 Powering the CC3235MODSF LP from an External Power Supply

The OPAMP EN and LED EN jumpers are also available to remove any current draw from the onboard OpAmp and LEDs being driven by the GPIOs, see Table 2-2.

Table 2-2 External Supply Connections and Enable Jumpers
ReferenceUseComments
J195-V power inputUsed to power the board from an external 5-V supply
J203.3-V power inputUsed to power the board from an external 3.3-V supply.
J21OPAMP ENIf uninstalled, the power supply to the operational amplifier is cut off. This can be used to enable low-power measurements.
J26LED ENIf uninstalled, the LEDs connected to the GPIO are disabled; this can be used to enable low-power measurements.