TIDT342 july 2023
Efficiency data is shown in the following table.
VIN (V) | VOUT (V) | V5V | IIN | IOUT | I5v | Efficiency | PLOSS |
7.995 | 1.100 | 4.947 | 0.797 | 4.988 | 0.118 | 78.9% | 1.47 |
7.990 | 1.102 | 4.944 | 1.544 | 9.984 | 0.125 | 84.9% | 1.96 |
7.985 | 1.103 | 4.944 | 2.281 | 14.980 | 0.125 | 87.7% | 2.31 |
7.980 | 1.104 | 4.944 | 3.030 | 19.974 | 0.126 | 88.9% | 2.75 |
7.976 | 1.106 | 4.944 | 3.792 | 24.971 | 0.126 | 89.5% | 3.25 |
7.970 | 1.107 | 4.944 | 4.567 | 29.967 | 0.126 | 89.6% | 3.84 |
7.965 | 1.109 | 4.944 | 5.355 | 34.961 | 0.127 | 89.6% | 4.52 |
7.960 | 1.110 | 4.943 | 6.158 | 39.953 | 0.128 | 89.3% | 5.30 |
7.955 | 1.112 | 4.943 | 6.975 | 44.944 | 0.128 | 89.0% | 6.16 |
7.950 | 1.113 | 4.943 | 7.806 | 49.932 | 0.129 | 88.6% | 7.12 |
7.945 | 1.115 | 4.943 | 8.651 | 54.914 | 0.130 | 88.2% | 8.16 |
7.939 | 1.116 | 4.943 | 9.513 | 59.891 | 0.130 | 87.8% | 9.31 |
13.514 | 1.100 | 4.959 | 0.495 | 4.988 | 0.084 | 77.2% | 1.62 |
13.511 | 1.102 | 4.947 | 0.969 | 9.984 | 0.119 | 80.5% | 2.67 |
13.508 | 1.103 | 4.946 | 1.407 | 14.980 | 0.122 | 84.3% | 3.09 |
13.506 | 1.105 | 4.946 | 1.852 | 19.975 | 0.122 | 86.2% | 3.55 |
13.503 | 1.106 | 4.946 | 2.304 | 24.972 | 0.122 | 87.1% | 4.09 |
13.500 | 1.108 | 4.945 | 2.762 | 29.968 | 0.122 | 87.6% | 4.69 |
13.497 | 1.109 | 4.945 | 3.227 | 34.961 | 0.123 | 87.8% | 5.39 |
13.494 | 1.110 | 4.945 | 3.700 | 39.955 | 0.123 | 87.8% | 6.17 |
13.491 | 1.112 | 4.945 | 4.180 | 44.945 | 0.124 | 87.6% | 7.05 |
13.488 | 1.113 | 4.945 | 4.669 | 49.933 | 0.124 | 87.4% | 8.01 |
13.485 | 1.115 | 4.944 | 5.166 | 54.913 | 0.125 | 87.1% | 9.06 |
13.481 | 1.116 | 4.944 | 5.670 | 59.890 | 0.126 | 86.7% | 10.21 |
18.001 | 1.100 | 4.970 | 0.375 | 4.989 | 0.054 | 78.2% | 1.53 |
17.998 | 1.102 | 4.954 | 0.744 | 9.984 | 0.098 | 79.2% | 2.88 |
17.996 | 1.103 | 4.950 | 1.094 | 14.981 | 0.111 | 81.7% | 3.71 |
17.994 | 1.104 | 4.949 | 1.426 | 19.975 | 0.111 | 84.1% | 4.16 |
17.992 | 1.106 | 4.949 | 1.766 | 24.972 | 0.112 | 85.5% | 4.70 |
17.990 | 1.108 | 4.949 | 2.110 | 29.969 | 0.113 | 86.2% | 5.33 |
17.988 | 1.109 | 4.949 | 2.460 | 34.961 | 0.113 | 86.5% | 6.03 |
17.985 | 1.110 | 4.949 | 2.816 | 39.955 | 0.114 | 86.6% | 6.84 |
17.983 | 1.112 | 4.948 | 3.178 | 44.946 | 0.115 | 86.6% | 7.74 |
17.981 | 1.113 | 4.948 | 3.546 | 49.932 | 0.115 | 86.4% | 8.74 |
17.979 | 1.115 | 4.948 | 3.920 | 54.914 | 0.116 | 86.2% | 9.83 |
17.976 | 1.116 | 4.948 | 4.300 | 59.891 | 0.117 | 85.8% | 11.03 |