TIDT342
july 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Current Sharing
2.2
Efficiency Graphs
2.3
Efficiency Data
2.4
Thermal Images
3
Waveforms
3.1
Start-up and Shutdown
3.2
Ripple and Switching Node
3.3
Load Transients
3.4
Overcurrent Protection, Short-Circuit Protection
2.4
Thermal Images
The thermal image is shown in the following figure.
Test conditions: 12 V
IN
, 1 V, 45 A
OUT
, 1000 kHz, room temperature, natural convection, T
FET
= 81.3°C, T
IND
= 59.2°C
Figure 2-3
Thermal Image