TIDT342 july 2023
Phase I | Phase II | Phase III | |
---|---|---|---|
30 A (Measured across IND) | 7.7 mV | 7.3 mV | 7.3 mV |
30 A (Measured across CS capacitor) | 5.4 mV | 5.1 mV | 5.1 mV |
60 A (Measured across IND) | 15.6 mV | 15.6 mV | 15.3 mV |
60 A (Measured across CS capacitor) | 10.5 mV | 10.2 mV | 10.2 mV |
Figure 3-11 shows the current-sharing graph.