TIDT342
july 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Current Sharing
2.2
Efficiency Graphs
2.3
Efficiency Data
2.4
Thermal Images
3
Waveforms
3.1
Start-up and Shutdown
3.2
Ripple and Switching Node
3.3
Load Transients
3.4
Overcurrent Protection, Short-Circuit Protection
3.3
Load Transients
Load transient response is shown in the following figures.
Figure 3-6
12 V
IN
, 1.1 V
OUT
, 15-A to 45-A Load Step, –12 mV (–1.1%)
Figure 3-7
12 V
IN
, 1.1 V
OUT
, 45-A to 15-A Load Step, +24 mV (–2.2%)