SGZT005C February 2010 – July 2021 DP83848-EP , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848Q-Q1 , DP83848T , DP83848VYB , DP83848YB , TMS570LS3137-EP
| Part Number | Description | Number of Channels (#) | Peak Output Current (A) | Input VCC (Min) (V) | Input VCC (Max) (V) | Input Threshold | Operating Temperature Range (°C) | Package Group | DLA - VID |
|---|---|---|---|---|---|---|---|---|---|
| ISO5852S-EP | Enhanced Product High-CMTI 2.5-A / 5-A Isolated IGBT, MOSFET Gate Driver | 1 | 5 | 2.25 | 5.5 | CMOS | -55 to 125 | SOIC|16 | V62/16623-01XE |