SLUUCS1 October   2023 BQ25185

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Model Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  5. 2Hardware
    1. 2.1 EVM Setup
    2. 2.2 EVM Connectors and Test Points
  6. 3Testing Procedures
    1. 3.1 Equipment
    2. 3.2 Charge Mode
    3. 3.3 Factory Mode Entry and Exit
  7. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 Layout
    3. 4.3 Bill of Materials
  8. 5Additional Information
    1. 5.1 Trademarks
  9. 6Revision History

Introduction

The BQ25185EVM is an evaluation kit for the BQ25185 battery charge management IC. The BQ25185 is a resistor controlled, wide-input operating range 1-A linear battery charger with Power Path in a small QFN package with a thermal pad. The BQ25185 integrates the most common functions for industrial and personal electronics applications and provides ultra-low IQ, integrated protections, resistor configurability, TS monitoring, and best thermal performance in a small solution size.

The BQ25185EVM can be evaluated using a micro-USB input and a battery with a 2-pin JST connector. The EVM contains pin headers are provided to connect with power supplies to simulate charging operation. With on-board potentiometers, jumpers, switches, and terminal blocks, different battery charger parameters can be configured. For specific parameters, review the datasheet for how to configure the device.