SLUUCS1 October 2023 BQ25185
The Bill of Materials is shown in the following table.
Designator |
Quantity |
Value |
Description |
PackageReference |
PartNumber |
Manufacturer |
---|---|---|---|---|---|---|
C1, C5 | 2 | 2.2uF | CAP, CERM, 2.2 uF, 25 V, +/- 10%, X5R, 0402 | 402 | C1005X5R1E225K050BC | TDK |
C2 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X5R, 0402 | 402 | GRM155R61E104KA87D | MuRata |
C3 | 1 | 10uF | CAP, CERM, 10 µF, 10 V,+/- 20%, X5R, 0402 | 402 | CL05A106MP8NUB8 | Samsung Electro-Mechanics |
C4 | 1 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, JB, 0402 | 402 | C1005JB1V105K050BC | TDK |
C6 | 1 | 1uF | CAP, CERM, 1 µF, 10 V,+/- 20%, X5R, 0402 | 402 | CC0402MRX5R6BB105 | Yageo America |
C7 | 1 | 4700pF | CAP, CERM, 4700 pF, 50 V, +/- 5%, X7R, 0603 | 603 | C0603C472J5RACTU | Kemet |
D1, D2 | 2 | Green | LED, Green, SMD | 1.6x0.8x0.8mm | LTST-C190GKT | Lite-On |
J4, J7, J8, J9 | 4 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
J5 | 1 | Header (shrouded), 2mm, 2x1, R/A, SMT | Header, 2x1, 2mm, R/A | S2B-PH-SM4-TB(LF)(SN) | JST Manufacturing | |
J6 | 1 | Receptacle, USB 3.1 Type C, R/A, Gold, SMT | Receptacle, USB 3.1 Type C, R/A, SMT | DX07S024JJ2R1300 | JAE Electronics | |
J11, J12, J13, J14, J15 | 5 | Terminal Block, 2x1, 2.54mm, TH | Terminal Block, 2x1, 2.54mm, TH | 282834-2 | TE Connectivity | |
J12 | 1 | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1 | 1 | 10.0k | RES, 10.0 k, 1%, 0.063 W, 0402 | 402 | RC0402FR-0710KL | Yageo America |
R3, R19 | 2 | 5.1k | RES, 5.1 k, 5%, 0.063 W, 0402 | 402 | CRCW04025K10JNED | Vishay-Dale |
R4 | 1 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 402 | ERJ-2GE0R00X | Panasonic |
R5 | 1 | 100k | RES, 100 k, 1%, 0.0625 W, AEC-Q200 Grade 0, 0402 | 402 | AC0402FR-07100KL | Yageo America |
R6, R14 | 2 | 100k | Trimmer, 100k ohm, 0.25W, TH | 4.5x8x6.7mm | 3266W-1-104LF | Bourns |
R7, R10 | 2 | 1.5k | RES, 1.5 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04021K50JNED | Vishay-Dale |
R8 | 1 | 750 | RES, 750, 1%, 0.1 W, 0603 | 603 | RC0603FR-07750RL | Yageo |
R11 | 1 | 301 | RES, 301, 1%, 0.1 W, 0603 | 603 | CRCW0603301RFKEA | Vishay-Dale |
R12 | 1 | 2.00k | RES, 2.00 k, 1%, 0.1 W, 0603 | 603 | CRCW06032K00FKEA | Vishay-Dale |
R15 | 1 | 130k | RES, 130 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-07130KL | Yageo |
R16 | 1 | 13.0k | RES, 13.0 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0713KL | Yageo |
R17 | 1 | 24.0k | RES, 24.0 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-0724KL | Yageo |
R18 | 1 | 3.57k | RES, 3.57 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-073K57L | Yageo |
S1 | 1 | DIP Switch, SPST 4Pos, Slide, SMT | 6.2x2.0x6.2mm | TDA04H0SB1 | C&K Components | |
SH-JP1, SH-JP2, SH-JP3, SH-JP4 | 4 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
SW1 | 1 | Tactile Switch SPST-NO Top Actuated Surface Mount | SMT_TACT | 4.30152E+11 | Wurth Electronics | |
TP1, TP2, TP3, TP14, TP16, TP18 | 6 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
TP4, TP5, TP7, TP13, TP15, TP17 | 6 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
TP6, TP8, TP9, TP10, TP11, TP12 | 6 | Test Point, Multipurpose, Yellow, TH | Yellow Multipurpose Testpoint | 5014 | Keystone | |
U1 | 1 | BQ25183DLHT | WSON10 | BQ25185LDLHR | Texas Instruments | |
U2 | 1 | 1-uA IQ, 200-mA, Ultralow IQ Low-Dropout Regulator, DBV0005A (SOT-23-5) | DBV0005A | TPS7A0233PDBVR | Texas Instruments | |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
R2 | 0 | 100k | RES, 100 k, 1%, 0.0625 W, AEC-Q200 Grade 0, 0402 | 402 | AC0402FR-07100KL | Yageo America |
R9, R13 | 0 | 10.0k | RES, 10.0 k, 1%, 0.063 W, 0402 | 402 | RC0402FR-0710KL | Yageo America |