SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Cell Balancing Config | Min Cell Temp | I1 | –128 | 127 | –20 | °C |
Description: When the minimum cell temperature is below this value, cell balancing is not allowed. This affects both host-controlled balancing and automatic cell balancing.