SLUUCW9 December 2023 BQ76972
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | Load Detect | Active Time | U1 | 0 | 255 | 0 | s |
Description: The Short Circuit in Discharge Latch and Overcurrent in Discharge Latch protections can be configured to recover when the load removal is detected. The device can enable a current source on the LD pin and checks for the voltage level rising above 3V. This parameter controls how long the current source is enabled before waiting Protections:Load Detect:Retry Delay seconds and trying again. This should be set longer than Power:Sleep:Voltage Time to ensure that voltage is measured while the current source is enabled.
0 = Recovery based on Load Detect functionality is disabled.
All other values = Load Detect current source is enabled for this many seconds at a time.