SLVUCM5 july 2023 TPS6521905 , TPS6521905-Q1
There are several settings that can be programmed for the LDO regulators. These include the output voltages, and under voltage (UV) monitoring among others.
Register Address | Bit | Settings | ||
---|---|---|---|---|
Bit # | Field Name | |||
Output Voltage | 0x07 | 5-0 | LDO1_VSET | see register map on data sheet |
Configuration | 7 | LDO1_LSW_CONFIG | 0h = LDO1 NOT configured as load-switch 1h = LDO1 configured as Load-switch |
|
6 | LDO1_BYP_CONFIG | 0h = LDO1 configured as LDO 1h = LDO1 configured as Bypass (only applicable if LDO1_LSW_CONFIG 0x0) |
||
UV monitoring | 0x1E | 3 | LDO1_UV_THR | 0h = -5% UV 1h = -10% UV |
Register Address | Bit | Settings | ||
---|---|---|---|---|
Bit # | Field Name | |||
Output Voltage | 0x06 | 7 | LDO2_VSET | see register map on data sheet |
Configuration | 6 | LDO2_LSW_CONFIG | 0h = LDO1 NOT configured as load-switch 1h = LDO1 configured as Load-switch |
|
5-0 | LDO2_BYP_CONFIG | 0h = LDO1 configured as LDO 1h = LDO1 configured as Bypass (only applicable if LDO1_LSW_CONFIG 0x0) |
||
UV Monitoring | 0x1E | 4 | LDO2_UV_THR | 0h = -5% UV 1h = -10% UV |
Register Address | Bit | Settings | ||
---|---|---|---|---|
Bit # | Field Name | |||
Output Voltage | 0x05 | 5-0 | LDO3_VSET | see register map on data sheet |
Configuration | 6 | LDO3_LSW_CONFIG | 0h = LDO Mode 1h = LSW Mode |
|
Ramp | 7 | LDO3_SLOW_PU_RAMP | 0h = Fast ramp for power-up 1h = Slow ramp for power-up |
|
UV Monitoring | 0x1E | 5 | LDO3_UV_THR | 0h = -5% UV 1h = -10% UV |
Register Address | Bit | Settings | ||
---|---|---|---|---|
Bit # | Field Name | |||
Output Voltage | 0x04 | 5-0 | LDO4_VSET | see register map on data sheet |
Configuration | 6 | LDO4_LSW_CONFIG | 0h = LDO Mode 1h = LSW Mode |
|
Ramp | 7 | LDO4_SLOW_PU_RAMP | 0h = Fast ramp for power-up 1h = Slow ramp for power-up |
|
UV Monitoring | 0x1E | 6 | LDO4_UV_THR | 0h = -5% UV 1h = -10% UV |