NEW

TPS6521905-Q1

ACTIVE

Automotive user-programmable integrated power management IC for ARM Cortex - A53 processors

TPS6521905-Q1

ACTIVE

Product details

Regulated outputs (#) 7 Configurability User programmable Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 3.5 Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 0.25 Rating Automotive Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name Sitara AM62x, Sitara AM64x Shutdown current (ISD) (typ) (µA) 15 Switching frequency (typ) (kHz) 2300 Product type Processor and FPGA
Regulated outputs (#) 7 Configurability User programmable Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 3.5 Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 0.25 Rating Automotive Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name Sitara AM62x, Sitara AM64x Shutdown current (ISD) (typ) (µA) 15 Switching frequency (typ) (kHz) 2300 Product type Processor and FPGA
VQFN (RHB) 32 25 mm² 5 x 5
  • 3 Buck converters at up to 2.3-MHz switching frequency.
    • 1x VIN: 2.5 V – 5.5 V; I OUT: 3.5 A; V OUT 0.6 V – 3.4 V
    • 2x VIN: 2.5 V – 5.5 V; I OUT: 2 A; V OUT 0.6 V – 3.4 V
  • 4 linear regulators:
    • 2x VIN: 1.5 V – 5.5 V; I OUT: 400 mA; V OUT: 0.6 V – 3.4 V (configurable as load switch and bypass-mode, supporting SD-Card)
    • 2x VIN: 2.2 V – 5.5 V; I OUT: 300 mA; V OUT: 1.2 V – 3.3 V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency) or fixed frequency mode
  • Programmable power sequencing and default voltages
  • I 2C interface, supporting standard, fast-mode and fast-mode+
  • Designed to support systems with 14+ rails (2x TPS6521905-Q1 devices in multi-PMIC configuration)
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability
  • Functional safety capable
  • 3 Buck converters at up to 2.3-MHz switching frequency.
    • 1x VIN: 2.5 V – 5.5 V; I OUT: 3.5 A; V OUT 0.6 V – 3.4 V
    • 2x VIN: 2.5 V – 5.5 V; I OUT: 2 A; V OUT 0.6 V – 3.4 V
  • 4 linear regulators:
    • 2x VIN: 1.5 V – 5.5 V; I OUT: 400 mA; V OUT: 0.6 V – 3.4 V (configurable as load switch and bypass-mode, supporting SD-Card)
    • 2x VIN: 2.2 V – 5.5 V; I OUT: 300 mA; V OUT: 1.2 V – 3.3 V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency) or fixed frequency mode
  • Programmable power sequencing and default voltages
  • I 2C interface, supporting standard, fast-mode and fast-mode+
  • Designed to support systems with 14+ rails (2x TPS6521905-Q1 devices in multi-PMIC configuration)
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability
  • Functional safety capable

The TPS6521905-Q1 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in automotive applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for automotive applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.

The DC-DC converters are capable of 1x 3.5 A and 2x 2 A. The converters require a small 470 nH inductor, 4.7 µF input capacitance, and a minimum 10 µF output capacitance per rail depending on the switching mode configuration.

Two of the LDOs support output currents of 400 mA at an output voltage range of 0.6 V to 3.4 V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300 mA at an output voltage range of 1.2 V to 3.3 V. These LDOs also support load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

The TPS6521905-Q1 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in automotive applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for automotive applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.

The DC-DC converters are capable of 1x 3.5 A and 2x 2 A. The converters require a small 470 nH inductor, 4.7 µF input capacitance, and a minimum 10 µF output capacitance per rail depending on the switching mode configuration.

Two of the LDOs support output currents of 400 mA at an output voltage range of 0.6 V to 3.4 V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300 mA at an output voltage range of 1.2 V to 3.3 V. These LDOs also support load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TPS65219-Q1 ACTIVE Automotive power management integrated circuit (PMIC) for ARM® Cortex®-A53 processors Software configurable and factory programmable PMIC with same functionality.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Automotive User programmable Power Management IC (PMIC) with three step-down DC/DC converters and four LDOs datasheet PDF | HTML 28 Sep 2023
Application note Three Methods to Power Automotive Infotainment and Cluster Designs PDF | HTML 06 Feb 2024
User guide TPS65219 Non-Volatile Memory (NVM) Programming Guide PDF | HTML 17 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65219EVM-SKT — TPS65219 non-volatile memory (NVM) programming board

The TPS65219 non-volatile memory (NVM) programming board uses an MSP430F5529 microcontroller (MCU) to enable customer programming of the NVM for the TPS65219 power management IC (PMIC). It also includes power terminals and jumpers for all DC regulator inputs and outputs, as well as test points for (...)

User guide: PDF | HTML
Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos