SNAS734F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
The device can operate in different modes.
Following operating modes can be set and the GPIOs configured. An operating mode change only becomes effective when it is loaded from the EEPROM after a power cycle.
DESCRIPTION | MODE | REFSEL | EEPROMSEL | GPIO4 | GPIO3 | GPIO2 | GPIO1 |
---|---|---|---|---|---|---|---|
I2C + GPIOs | Fallback | M | M | I/O | SCL | SDA | I/O |
I2C + GPIOs | 0 | LH | LH | I/O | SCL | SDA | I/O |
OEs | 1 | LH | LH | OE4 | OE3 | OE2 | OE1 |