SNAS734F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
Table 10-1 lists the memory-mapped registers for the CDCI6214.
All register offset addresses not listed in Table 10-1 should be considered as reserved locations and the register contents should not be modified.
All bit-field combinations not listed in the description column should be considered as reserved combinations and should only be programmed using the given values.
ADDRESS | ACRONYM | REGISTER NAME | SECTION |
---|---|---|---|
0h | GENERIC0 | Generic setting, device operation mode, synchronization, control pins, reset, and power down. | Go |
1h | GENERIC1 | Generic settings, GPIO input signal selection. | Go |
2h | GENERIC2 | Generic settings, GPIO output signal selection. | Go |
3h | GENERIC3 | Generic settings, EEPROM and frequency increment / decrement. | Go |
4h | POWER0 | Power-down bits, output channels. | Go |
5h | POWER1 | Power-down bits, phase-locked-loop. | Go |
6h | STATUS0 | Status information, calibration bus. | Go |
7h | STATUS1 | Status information, PLL lock and EEPROM. | Go |
8h | STATUS2 | Status information, miscellaneous | Go |
9h | STATUS3 | Status information, live CRC of EEPROM | Go |
Ah | EEPROM0 | EEPROM, stored CRC of EEPROM | Go |
Bh | EEPROM1 | EEPROM, direct access read address | Go |
Ch | EEPROM2 | EEPROM, direct access read data | Go |
Dh | EEPROM3 | EEPROM, direct access write address | Go |
Eh | EEPROM4 | EEPROM, direct access write data | Go |
Fh | STARTUP0 | Start-up configuration, EEPROM lock, auto-calibration, and I2C glitch filter | Go |
10h | STARTUP1 | Start-up configuration, digital state machine counters | Go |
11h | STARTUP2 | Start-up configuration, digital state machine counters | Go |
18h | REV0 | Revision ID | Go |
1Ah | INPUT0 | Input reference, buffer configuration, and crystal oscillator controls. | Go |
1Bh | INPUT1 | Input reference, reference divider, and bypass buffers. | Go |
1Ch | INPUT_DBG0 | Input reference debug, status pin buffers. | Go |
1Dh | PLL0 | PLL, feedback dividers. | Go |
1Eh | PLL1 | PLL, charge pump current and clock distribution pre-scaler dividers. | Go |
1Fh | PLL2 | PLL, loop filter configuration | Go |
21h | PLL4 | PLL, lock detector and PFD delay | Go |
23h | CH1_CTRL0 | Output channel 1, RESERVED | Go |
24h | CH1_CTRL1 | Output channel 1, RESERVED | Go |
25h | CH1_CTRL2 | Output channel 1, integer divider and mux control. | Go |
26h | CH1_CTRL3 | Output channel 1, synchronization, digital delay, output buffer, mux and mute controls. | Go |
27h | CH1_CTRL4 | Output channel 1, divider glitchless enable and spread spectrum controls. | Go |
28h | CH1_CTRL5 | Output channel 1, RESERVED | Go |
29h | CH2_CTRL0 | Output channel 2, RESERVED | Go |
2Ah | CH2_CTRL1 | Output channel 2, RESERVED | Go |
2Bh | CH2_CTRL2 | Output channel 2, integer divider and mux control. | Go |
2Ch | CH2_CTRL3 | Output channel 2, synchronization, digital delay, output buffer, mux and mute controls. | Go |
2Dh | CH2_CTRL4 | Output channel 2, divider glitchless enable and spread spectrum controls. | Go |
2Eh | CH2_CTRL5 | Output channel 2 , RESERVED | Go |
2Fh | CH3_CTRL0 | Output channel 3, RESERVED | Go |
30h | CH3_CTRL1 | Output channel 3, RESERVED | Go |
31h | CH3_CTRL2 | Output channel 3, integer divider and mux control. | Go |
32h | CH3_CTRL3 | Output channel 3, synchronization, digital delay, output buffer, mux and mute controls. | Go |
33h | CH3_CTRL4 | Output channel 3, divider glitchless enable and spread spectrum controls. | Go |
34h | CH3_CTRL5 | Output channel 3, RESERVED | Go |
35h | CH4_CTRL0 | Output channel 4, RESERVED | Go |
36h | CH4_CTRL1 | Output channel 4, RESERVED | Go |
37h | CH4_CTRL2 | Output channel 4, integer divider and mux control. | Go |
38h | CH4_CTRL3 | Output channel 4, synchronization, digital delay, output buffer, mux and mute controls. | Go |
39h | CH4_CTRL4 | Output channel 4, divider glitchless enable and spread spectrum controls. | Go |
3Ah | CH4_CTRL5 | Output channel 4, RESERVED | Go |
3Bh | CHX_CTRL0 | Output channels, generic clock distribution and bypass output controls. | Go |
3Ch | CHX_CTRL1 | Output channels, RESERVED | Go |
3Dh | CHX_CTRL2 | Output channels, RESERVED | Go |
3Eh | CHX_CTRL3 | Output channels, RESERVED | Go |
3Fh | CHX_CTRL4 | Output channels, RESERVED | Go |
Complex bit access types are encoded to fit into small table cells. Table 10-2 shows the codes that are used for access types in this section.
ACCESS TYPE | CODE | DESCRIPTION |
---|---|---|
READ TYPE | ||
R | R | Read |
RC | C R | to Clear Read |
WRITE TYPE | ||
W | W | Write |
WEX | W | Write |
WMC | W | Write |
WPD | W | Write |
WSC | W | Write |
WST | W | Write |
RESET OR DEFAULT VALUE | ||
-n | Value after reset or the default value |
GENERIC0 is shown in Figure 10-1 and described in Table 10-3.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
i2c_a0 | gpio0_input_sel | gpio4_dir_sel | gpio1_dir_sel | gpio0_dir_sel | zdm_clocksel | RESERVED | zdm_mode |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | pll_rst_lockdet | sync | recal | resetn_soft | swrst | powerdown | mode |
R/W-0h | R/W-0h | R/WSC-0h | R/WSC-0h | R/W-0h | R/WSC-0h | R/WPD-0h | R/W-0h |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | i2c_a0 | R/W | 0h | When regcommit is used to program an EEPROM page, using regcommit_page, this defines the LSB of the I2C target address. When a configuration is loaded into the registers from an EEPROM page, this represents the saved LSB bit. |
14 | gpio0_input_sel | R/W | 0h | Input signal select for GPIO0, Pin 8. 0h = RESETN 1h = SYNC |
13 | gpio4_dir_sel | R/W | 0h | GPIO4 direction select. 0h = Input 1h = Output |
12 | gpio1_dir_sel | R/W | 0h | GPIO1 direction select. 0h = Input 1h = Output |
11 | gpio0_dir_sel | R/W | 0h | Direction select for Pin 8. 0h = Input 1h = Output |
10 | zdm_clocksel | R/W | 0h | Selects the internal or external clock for calibration, in the ZDM mode. In non-ZDM mode, always internal clock will be selected and this register doesn't have any meaning. 0h = Internal Feedback 1h = External Feedback |
9 | RESERVED | R/W | 0h | RESERVED |
8 | zdm_mode | R/W | 0h | Zero Delay Mode 0h = ZDM Off 1h = ZDM On |
7 | RESERVED | R/W | 0h | RESERVED. |
6 | pll_rst_lockdet | R/W | 0h | Reset (active high) to PLL lock detect circuit. |
5 | sync | R/WSC | 0h | Generates sync pulse (for output decoder). This is a self clearing register bit and writing '1' will create the SYNC pulse. |
4 | recal | R/WSC | 0h | Self clearing bit. Writing '1' will do the re-calibration. For example - after the configuration followed by calibration if '1' is written to this register the calibration engine will start with the current capcode and cross code. |
3 | resetn_soft | R/W | 0h | Configure the pin RESETN/SYNC as a soft reset. 0h = Hard Reset (reset state machines and registers) 1h = Soft Reset (state machines only, register content stays as is) |
2 | swrst | R/WSC | 0h | Soft reset bit. This is a self clearing bit. Writing a '0' has no effect and writing a '1' creates a reset pulse which resets the digital logic except the programmable registers. Also, this soft reset has similar effect on digital logic as hard reset (RESENTN/SYNC). Soft reset will restart the configuration and calibration. |
1 | powerdown | R/WPD | 0h | Analog Power Down. 0h = Active 1h = Power down |
0 | mode | R/W | 0h | Mode of Operation. 0h = Serial Interface, I2C 1h = Pin Mode, Output Enable |
GENERIC1 is shown in Figure 10-2 and described in Table 10-4.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | ref_mux_src | ref_mux | |||||
R/W-1Ah | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
gpio4_input_sel | gpio1_input_sel | ||||||
R/W-3h | R/W-2h | ||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-10 | RESERVED | R/W | 1Ah | RESERVED |
9 | ref_mux_src | R/W | 0h | Reference mux control signal source. 0h = Pin 1h = ref_mux bit-field |
8 | ref_mux | R/W | 0h | Reference mux bit override. 0h = XIN 1h = REF |
7-4 | gpio4_input_sel | R/W | 3h | GPIO4 input signal select. Do not choose the same signal on gpio1_input_sel. 2h = OE 4h = OE1 5h = OE2 6h = OE3 7h = OE4 |
3-0 | gpio1_input_sel | R/W | 2h | GPIO1 input signal select.Do not choose the same signal on gpio4_input_sel. 2h = OE 4h = OE1 5h = OE2 6h = OE3 7h = OE4 |
GENERIC2 is shown in Figure 10-3 and described in Table 10-5.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | RESERVED | gpio0_output_sel | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
gpio4_output_sel | gpio1_output_sel | ||||||
R/W-5h | R/W-3h | ||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-12 | RESERVED | R/W | 0h | Reserved. |
11-8 | gpio0_output_sel | R/W | 0h | GPIO0, Pin 8, output select , 0h = PLL_LOCK 1h = XTAL_OSC 2h = CAL_DONE 3h = CONF_DONE 4h = SYNC_DONE 5h = EEPROM_BUSY 6h = EEPROM_Y12 7h = EEPROM_M12 8h = I2C_LSB 9h = CLK_FSM Ah = CLK_PFD_REF Bh = CLK_PFD_FB Ch = BUF_SYNC Dh = BUF_SCL Eh = BUF_SDA |
7-4 | gpio4_output_sel | R/W | 5h | GPIO4 , output select , 0h = PLL_LOCK 1h = XTAL_OSC 2h = CAL_DONE 3h = CONF_DONE 4h = SYNC_DONE 5h = EEPROM_BUSY 6h = EEPROM_Y12 7h = EEPROM_M12 8h = I2C_LSB 9h = CLK_FSM Ah = CLK_PFD_REF Bh = CLK_PFD_FB Ch = BUF_SYNC Dh = BUF_SCL Eh = BUF_SDA |
3-0 | gpio1_output_sel | R/W | 3h | GPIO1 , output select , 0h = PLL_LOCK 1h = XTAL_OSC 2h = CAL_DONE 3h = CONF_DONE 4h = SYNC_DONE 5h = EEPROM_BUSY 6h = EEPROM_Y12 7h = EEPROM_M12 8h = I2C_LSB 9h = CLK_FSM Ah = CLK_PFD_REF Bh = CLK_PFD_FB Ch = BUF_SYNC Dh = BUF_SCL Eh = BUF_SDA |
GENERIC3 is shown in Figure 10-4 and described in Table 10-6.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
disable_crc | update_crc | nvmcommit | regcommit | regcommit_page | RESERVED | RESERVED | RESERVED |
R/W-0h | R/WMC-0h | R/WSC-0h | R/WSC-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/WSC-0h | R/WSC-0h | R/W-0h |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | disable_crc | R/W | 0h | Disable the CRC computation. However if Page is selected CRC will happen after PoR (power on reset from analog). For example- after the calibration if this bit is set to '1' and apply a soft reset (or reset through pin) the configuration will bypass the CRC computation. |
14 | update_crc | R/WMC | 0h | This is a self clearing register bit. Writing a '1' will cause the re-computation of CRC. The computed CRC can be read from the live CRC (nvmlcrc) register after the status bit nvmbusyh = 0. |
13 | nvmcommit | R/WSC | 0h | Commits contents of the EEPROM page selected by REGCOMMIT_PAGE to internal register. This register will self-clear |
12 | regcommit | R/WSC | 0h | Commits contents of the registers to EEPROM selected by REGCOMMIT_PAGE register. This register will self-clear. |
11 | regcommit_page | R/W | 0h | Decide which page of EEPROM to use for the Register/NVM commit operations. Note= this register is used only after the initial power-up configuration from EEPROM if any. Once power-up configuration is done with the page chosen by EEPROMSEL the value of this register will be used for subsequent configurations using Register/NVM commit operations. 0h = Page 0 1h = Page 1 |
10-3 | RESERVED | R/W | 0h | Reserved |
2-1 | RESERVED | R/WSC | 0h | Reserved |
0 | RESERVED | R/W | 0h | Reserved |
POWER0 is shown in Figure 10-5 and described in Table 10-7.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
pdn_ch4 | RESERVED | pdn_ch3 | RESERVED | pdn_ch2 | RESERVED | pdn_ch1 | RESERVED |
R/W-0h | R/W-1h | R/W-0h | R/W-1h | R/W-0h | R/W-1h | R/W-0h | R/W-0h |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-8 | RESERVED | R/W | 0h | Reserved. |
7 | pdn_ch4 | R/W | 0h | Powers Down CH4 LDO. 0h = Active 1h = Power down |
6 | RESERVED | R/W | 1h | Reserved. |
5 | pdn_ch3 | R/W | 0h | Powers Down CH3 LDO. 0h = Active 1h = Power down |
4 | RESERVED | R/W | 1h | Reserved. |
3 | pdn_ch2 | R/W | 0h | Powers Down CH2 LDO. 0h = Active 1h = Power down |
2 | RESERVED | R/W | 1h | Reserved. |
1 | pdn_ch1 | R/W | 0h | Powers Down CH1 LDO. 0h = Active 1h = Power down |
0 | RESERVED | R/W | 0h | Reserved. |
POWER1 is shown in Figure 10-6 and described in Table 10-8.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | pdn_pll_vcobuf2 | pdn_pll_vco | pdn_pll_vcobuf | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
pdn_pll_cp | pdn_pll_lockdet | pdn_pll_psfbb | pdn_pll_psfba | RESERVED | pdn_pll_pfd | pdn_pll_psfb | pdn_ref |
R/W-0h | R/W-0h | R/W-1h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-11 | RESERVED | R/W | 0h | Reserved. |
10 | pdn_pll_vcobuf2 | R/W | 0h | Power down of VCO buffer LDO. 0h = Active 1h = Power down |
9 | pdn_pll_vco | R/W | 0h | Power down of VCO LDO. 0h = Active 1h = Power down |
8 | pdn_pll_vcobuf | R/W | 0h | Power down of VCO buffer. 0h = Active 1h = Power down |
7 | pdn_pll_cp | R/W | 0h | Power down of charge pump LDO. 0h = Active 1h = Power down |
6 | pdn_pll_lockdet | R/W | 0h | Power down of PLL lock detector. 0h = Active 1h = Power down |
5 | pdn_pll_psfbb | R/W | 1h | Power down of PLL feedback pre-scaler. 0h = Active 1h = Power down |
4 | pdn_pll_psfba | R/W | 1h | Active low enable of prescaler-a. Active (low) during PoR and '1' later. 1h = Power Down PFD. 0h = Otherwise. |
3 | RESERVED | R/W | 0h | Reserved. |
2 | pdn_pll_pfd | R/W | 0h | Active low enable of PFD. Inactive (high) till calibration and '0' afterwards. 1h = Power Down PFD. 0h = Otherwise. |
1 | pdn_pll_psfb | R/W | 0h | Active low enable of prescaler. Active (low) during PoR and '1' later. 1h = Powers Down PS, 0h = Otherwise. |
0 | pdn_ref | R/W | 0h | Powers Down Input Path LDO. Kill Switch. Do not use. 1h = PD, 0h = Otherwise. |
STATUS0 is shown in Figure 10-7 and described in Table 10-9.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
cal_status | |||||||||||||||
R-0h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | cal_status | R | 0h | Calibration word. |
STATUS1 is shown in Figure 10-8 and described in Table 10-10.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | lock_det_a | pll_vco_cal_ready | nvm_rd_error | nvm_wr_error | |||
R-0h | R-0h | R-0h | RC-0h | RC-0h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
rd_error | wr_error | nvmcrcerr | nvmbusy | cal_done | config_done | unlock_s | lock_det |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R/WEX-0h | R-0h |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-12 | RESERVED | R | 0h | Reserved. |
11 | lock_det_a | R | 0h | Reads the PLL Lock status. 0h: PLL is Unlocked. 1h: PLL is locked. |
10 | pll_vco_cal_ready | R | 0h | VCO Buffer LDO POR can be read through this register. |
9 | nvm_rd_error | RC | 0h | Occurs when any NVM operation is issued during Read Phase of the NVM. The Read Phase of the NVM includes CRC calculation or a simple read through RD NVM Addr/Data registers from any NVM location or a NVM commit operation. |
8 | nvm_wr_error | RC | 0h | Occurs when any NVM operation is issued during Write Phase of the NVM. Write Phase of the NVM includes a simple write into any NVM location through WR NVM Addr/Data registers or a Register Commit operation. |
7 | rd_error | R | 0h | Reading using the I2C interface with an address above the address of the last register gives this error. |
6 | wr_error | R | 0h | Writing using the I2C interface with an address above the address of the last register gives this error. |
5 | nvmcrcerr | R | 0h | NVM CRC Error Indication. The NVMCRCERR bit is set to 1 if a CRC Error has been detected when reading back from on-chip EEPROM during device configuration. This bit will be cleared when NVMCOMMIT is submitted or Update CRC is issued. |
4 | nvmbusy | R | 0h | NVM Program Busy Indication. The NVMBUSY bit is 1 during an on-chip EEPROM Erase/Program cycle. While NVMBUSY is 1 the on-chip EEPROM cannot be accessed. When the NVM operation is completed this bit will be cleared. NVM related operations are REGcommit NVMcommit CRC calculation or simple Read/Write through RD/WR NVM. |
3 | cal_done | R | 0h | 1h = Calibration (Two rounds of Amplitude followed by calibration) is done. |
2 | config_done | R | 0h | 1 h = Configuration (CRC Check followed by transfer of EEPROM to registers) is done. |
1 | unlock_s | R/WEX | 0h | Lock Detect Sticky Bit. This indicates the loss of lock of the PLL and this is cleared only by recalibration or a hard reset through RESETN/SYNC pin 0h = locked 1h = unlocked |
0 | lock_det | R | 0h | When the calibration is done frequency may or may not be locked. 1h = Frequency is locked. 0h = Otherwise 0h = unlocked 1h = locked |
STATUS2 is shown in Figure 10-9 and described in Table 10-11.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
misc_status | |||||||||||||||
R-0h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | misc_status | R | 0h | Miscellaneous status word. |
STATUS3 is shown in Figure 10-10 and described in Table 10-12.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
nvmlcrc | |||||||||||||||
R-0h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | nvmlcrc | R | 0h | The NVMLCRC register holds the Live CRC byte that has been calculated while reading on-chip EEPROM. |
EEPROM0 is shown in Figure 10-11 and described in Table 10-13.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
nvmscrc | |||||||||||||||
R-0h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | nvmscrc | R | 0h | Stored CRC value. This value is used to compare with the computed CRC and to update the CRC Status bit |
EEPROM1 is shown in Figure 10-12 and described in Table 10-14.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | nvm_rd_addr | ||||||
R/W-0h | R/W-0h | ||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-6 | RESERVED | R/W | 0h | Reserved. |
5-0 | nvm_rd_addr | R/W | 0h | Writing an address into the NVM WR Address starts the read loop. This register will contain the data read from the EEPROM at the address provided by the NVM WR Address. The address is auto-incremented and subsequent read from the NVM RD Data register will give the data from the next EEPROM location. |
EEPROM2 is shown in Figure 10-13 and described in Table 10-15.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
nvm_rd_data | |||||||||||||||
R-0h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | nvm_rd_data | R | 0h | Reading from this register will return the data present at the EEPROM from the immediate next address location than what was programmed in the NVM RD Address register since writing into NVM RD Address register already returned the data from EEPROM from the written address. Subsequent read from this register will cause the address to be auto-incremented and cause a read from the next EEPROM location. |
EEPROM3 is shown in Figure 10-14 and described in Table 10-16.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | nvm_wr_addr | ||||||
R/W-0h | R/W-0h | ||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-6 | RESERVED | R/W | 0h | Reserved. |
5-0 | nvm_wr_addr | R/W | 0h | Writing an address into the NVM WR Address starts the write loop. But Writing a data into the NVM WR Data register will program the EEPROM with that data at the address provided by writing into NVM WR Address initially. |
EEPROM4 is shown in Figure 10-15 and described in Table 10-17.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
nvm_wr_data | |||||||||||||||
R/W-0h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | nvm_wr_data | R/W | 0h | Writing a data into this register will program the EEPROM with the written data at the address given by NVM WR Address. Subsequent write into this register will cause the address to be auto-incremented and cause a program at the next EEPROM location. |
STARTUP0 is shown in Figure 10-16 and described in Table 10-18.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ee_lock | RESERVED | zdm_auto | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bypass_cal | bypass_config | cal_mute | shift_left | gpio3_gf_en | gpio2_gf_en | acal_en | |
R/W-0h | R/W-0h | R/W-1h | R/W-2h | R/W-1h | R/W-1h | R/W-1h | |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-12 | ee_lock | R/W | 0h | Locks EEPROM for regcommit and EEPROM write operations. To unlock, write 5h, any other value to lock. |
11-9 | RESERVED | R/W | 0h | Reserved. |
8 | zdm_auto | R/W | 0h | Setting this bit 1 will allow state machine to control the value of pll_ndiv and pll_psfb internally in Normal/ZDM mode of calibration. If set 0 the user has to manually program the pll_ndiv and pll_psfb |
7 | bypass_cal | R/W | 0h | Bypass the calibration. By default two rounds of calibrations (AC followed by FC) will be done. Setting this bit to 1 will bypass the calibration. |
6 | bypass_config | R/W | 0h | Bypass the configuration. Note that on PoR this bit is zero and hence configuration will happen. However after the first configuration this bit can be set and apply the soft/pin reset so that configuration will be bypassed. |
5 | cal_mute | R/W | 1h | Mute the output during the calibration. 0h = Outputs stay active 1h = Outputs muted |
4-3 | shift_left | R/W | 2h | Divide the ref clock (PFD clock) during calibration by 2 to the power of value 0h = 1 1h = 2 2h = 4 3h = 8 |
2 | gpio3_gf_en | R/W | 1h | Enable the glitch filter for SCL, GPIO3. 0h = Disabled 1h = Enabled |
1 | gpio2_gf_en | R/W | 1h | Enable the glitch filter for SDA, GPIO2. 0h = Disabled 1h = Enabled |
0 | acal_en | R/W | 1h | Enable automatic frequency calibration at power-up or EEPROM re-load. 0h = Disabled 1h = Enabled |
STARTUP1 is shown in Figure 10-17 and described in Table 10-19.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
pll_lock_dly | ac_init_dly | ||||||
R/W-12h | R/W-10h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ac_init_dly | cp_dly | ||||||
R/W-10h | R/W-1Fh | ||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-11 | pll_lock_dly | R/W | 12h | Wait time before lock detect goes high after the calibration. Expected value is approximately 1 ms. The actual delay will be 4 × T × {programmed value} where T = 200ns typically. |
10-5 | ac_init_dly | R/W | 10h | Peak detector settlig time, that is, pll_en_peakdet_vco going high to first cross code change. Expected value is 1.6 µs. The actual delay will be 4 × T × {programmed value} where T = 200ns typically. |
4-0 | cp_dly | R/W | 1Fh | Delay from vtune driver enable (pll_en_vtune_drv) going high to peak detector enable (pll_en_peakdet_vco) going high. Expected delay is 200 µs. The actual delay will be 64 × T × {programmed value} where T = 200ns typically. |
STARTUP2 is shown in Figure 10-18 and described in Table 10-20.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | switch_dly | err_cnt | |||||
R/W-0h | R/W-0h | R/W-6h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
fc_setl_dly | ac_cmp_dly | ||||||
R/W-3h | R/W-4h | ||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | RESERVED | R/W | 0h | Reserved. |
14-11 | switch_dly | R/W | 0h | Indicates number of digital clocks to wait before SSM clock is turned off after all the active signals are low. Internally scaled up by 26. Digital clock period is 200ns typically. |
10-8 | err_cnt | R/W | 6h | Indicates how long to wait for before declaring lock detect. In PFD clocks period. 0h = 32 1h = 64 2h = 128 3h = 256 |
7-6 | fc_setl_dly | R/W | 3h | Delay between two cap codes in terms of REFCLK period. Expected value is 1 µs. The actual delay will be 32 × T × {programmed value} where T is the refclk period. |
5-0 | ac_cmp_dly | R/W | 4h | Delay between successive cross code change. Expected value is 1 µs. The actual delay will be 4 × T × {programmed value} where T = 200ns typically. |
REV0 is shown in Figure 10-19 and described in Table 10-21.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-6h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
rev_reg | |||||||
R-1h | |||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-8 | Reserved | R | 06h | Reserved |
7-0 | rev_reg | R | 1h | Revision ID register. 1h = CDCI6214 |
INPUT0 is shown in Figure 10-20 and described in Table 10-22.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ref_inbuf_ctrl | RESERVED | RESERVED | ip_xo_cload | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-Bh | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ip_xo_gm | xin_inbuf_ctrl | |||||
R/W-0h | R/W-5h | R/W-0h | |||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | ref_inbuf_ctrl | R/W | 0h | Reference input buffer select. 0h = LVCMOS 1h = AC-Differential |
14 | RESERVED | R/W | 0h | RESERVED |
13 | RESERVED | R/W | 0h | RESERVED |
12-8 | ip_xo_cload | R/W | Bh | Selects load cap for XO (up to 9 pF) in 5 bit binary selection). Step size is about 200 fF. 0h = 3.0 pF 1h = 3.2 pF 2h = 3.4 pF 3h = 3.6 pF 4h = 3.8 pF 5h = 4.0 pF 6h = 4.2 pF 7h = 4.4 pF 8h = 4.6 pF 9h = 4.8 pF Ah = 5.0 pF Bh = 5.2 pF Ch = 5.4 pF Dh = 5.6 pF Eh = 5.8 pF Fh = 6.0 pF 10h = 6.2 pF 11h = 6.4 pF 12h = 6.5 pF 13h = 6.7 pF 14h = 6.9 pF 15h = 7.1 pF 16h = 7.3 pF 17h = 7.5 pF 18h = 7.7 pF 19h = 7.9 pF 1Ah = 8.1 pF 1Bh = 8.3 pF 1Ch = 8.5 pF 1Dh = 8.7 pF 1Eh = 8.9 pF 1Fh = 9.0 pF |
7-6 | RESERVED | R/W | 0h | RESERVED |
5-2 | ip_xo_gm | R/W | 5h | Tune bias current for XO. Gm programmability. Typical values: 0h = Disabled 1h = 14 µA 2h = 29 µA 3h = 44 µA 4h = 59 µA 5h = 148 µA 6h = 295 µA 7h = 443 µA 8h = 591 µA 9h = 884 µA Ah = 1177 µA Bh = 1468 µA Ch = 1758 µA |
1-0 | xin_inbuf_ctrl | R/W | 0h | Input buffer select. 0h = XO 1h = CMOS 2h = DIFF |
INPUT1 is shown in Figure 10-21 and described in Table 10-23.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | ip_byp_en_ch4 | ip_byp_en_ch3 | ip_byp_en_ch2 | ip_byp_en_ch1 | ip_byp_en_y0 | ip_byp_mux | ip_rst_rdiv |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ip_rdiv | |||||||
R/W-0h | |||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | RESERVED | R/W | 0h | RESERVED |
14 | ip_byp_en_ch4 | R/W | 0h | Bypass path buffer enable for CH4. This is required to drive a bypass signal using ch4_iod_mux. 0h = disabled 1h = enabled |
13 | ip_byp_en_ch3 | R/W | 0h | Bypass path buffer enable for CH3. This is required to drive a bypass signal using ch3_iod_mux. 0h = disabled 1h = enabled |
12 | ip_byp_en_ch2 | R/W | 0h | Bypass path buffer enable for CH2. This is required to drive a bypass signal using ch2_iod_mux. 0h = disabled 1h = enabled |
11 | ip_byp_en_ch1 | R/W | 0h | Bypass path buffer enable for CH1. This is required to drive a bypass signal using ch1_iod_mux. 0h = disabled 1h = enabled |
10 | ip_byp_en_y0 | R/W | 0h | Enable input clock to come out on Y0 buffer. |
9 | ip_byp_mux | R/W | 0h | Selects Y0 clock between "REF_CLK" and "PFD_CLK". 0h = REF 1h = PFD |
8 | ip_rst_rdiv | R/W | 0h | Resets flops in ref divider. Active (high) during power on reset or SWRST or pin reset and inactive afterwards. |
7-0 | ip_rdiv | R/W | 0h | Reference clock divider. 0 = Doubler ON, 1 = /1, 2 = /2. and so forth. 0h = x2 1h = /1 2h = /2 3h = /3 4h = /4 5h = /5 ... FFh = /255 |
INPUT_DBG0 is shown in Figure 10-22 and described in Table 10-24.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | RESERVED | RESERVED | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-6 | RESERVED | R/W | 0h | RESERVED. |
5 | RESERVED | R/W | 0h | RESERVED |
4 | RESERVED | R/W | 0h | RESERVED |
3 | RESERVED | R/W | 0h | RESERVED |
2 | RESERVED | R/W | 0h | RESERVED |
1 | RESERVED | R/W | 0h | RESERVED |
0 | RESERVED | R/W | 0h | RESERVED |
PLL0 is shown in Figure 10-23 and described in Table 10-25.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
pll_psfb | pll_ndiv | ||||||
R/W-0h | R/W-Ch | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
pll_ndiv | |||||||
R/W-Ch | |||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-14 | pll_psfb | R/W | 0h | Programming bits for PLL feedback pre-scaler. 0h = /4 1h = /5 2h = /6 |
13-0 | pll_ndiv | R/W | Ch | Feedback divider, must be at least 6h. |
PLL1 is shown in Figure 10-24 and described in Table 10-26.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
pll_cp_up | pll_cp_dn | ||||||
R/W-14h | R/W-14h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
pll_cp_dn | pll_psb | pll_psa | |||||
R/W-14h | R/W-0h | R/W-0h | |||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-10 | pll_cp_up | R/W | 14h | Programming bits for up current of CP. 0h = 0.0 mA 1h = 0.1 mA 2h = 0.2 mA 3h = 0.3 mA [...] 1Fh = 3.1 mA 37h = 3.2 mA 38h = 3.3 mA [...] 3Dh = 3.8 mA 3Eh = 3.9 mA 3Fh = 4.0 mA |
9-4 | pll_cp_dn | R/W | 14h | Programming bits for down current of CP. 0h = 0.0 mA 1h = 0.1 mA 2h = 0.2 mA 3h = 0.3 mA [...] 1Fh = 3.1 mA 37h = 3.2 mA 38h = 3.3 mA [...] 3Dh = 3.8 mA 3Eh = 3.9 mA 3Fh = 4.0 mA |
3-2 | pll_psb | R/W | 0h | Programming bits for pre-scaler B. 0h = /4 1h = /5 2h = /6 |
1-0 | pll_psa | R/W | 0h | Programming bits for pre-scaler A. 0h = /4 1h = /5 2h = /6 |
PLL2 is shown in Figure 10-25 and described in Table 10-27.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | pll_lf_zcap | pll_lf_res | |||||
R/W-0h | R/W-Fh | R/W-3h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
pll_lf_res | pll_lf_pcap | ||||||
R/W-3h | R/W-12h | ||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-14 | RESERVED | R/W | 0h | RESERVED. |
13-9 | pll_lf_zcap | R/W | Fh | Programming bits of cap value of zero of loop-filter. 0h = 000 pF 1h = 030 pF 2h = 060 pF 3h = 090 pF 4h = 120 pF 5h = 150 pF 6h = 180 pF 7h = 210 pF 8h = 240 pF 9h = 270 pF Ah = 300 pF Bh = 330 pF Ch = 360 pF Dh = 390 pF Eh = 420 pF Fh = 450 pF 10h = 480 pF 11h = 510 pF 12h = 540 pF 13h = 570 pF 14h = 600 pF |
8-5 | pll_lf_res | R/W | 3h | Programming bits of res value of zero of loop-filter. 0h = open kΩ 1h = 00.5 kΩ 2h = 01.5 kΩ 3h = 02.5 kΩ 4h = 03.5 kΩ 5h = 04.5 kΩ 6h = 05.5 kΩ 7h = 06.5 kΩ 8h = 07.5 kΩ 9h = 08.5 kΩ Ah = 09.5 kΩ Bh = 10.5 kΩ Ch = 11.5 kΩ |
4-0 | pll_lf_pcap | R/W | 12h | Programming bits of cap value of pole of loop-filter. 0h = 00.0 pF 1h = 00.5 pF 2h = 01.5 pF 3h = 02.5 pF 4h = 03.5 pF 5h = 04.5 pF 6h = 05.5 pF 7h = 06.5 pF 8h = 07.5 pF 9h = 08.5 pF Ah = 09.5 pF Bh = 10.5 pF Ch = 11.5 pF Dh = 12.5 pF Eh = 13.5 pF Fh = 14.5 pF 10h = 15.5 pF 11h = 16.5 pF 12h = 17.5 pF 13h = 18.5 pF 14h = 19.5 pF |
PLL4 is shown in Figure 10-26 and described in Table 10-28.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | RESERVED | RESERVED | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | pll_pfd_dly_ctrl | pll_lockdet_window | pll_lockdet_wait | ||||
R/W-0h | R/W-0h | R/W-1h | R/W-3h | ||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-7 | RESERVED | R/W | 0h | Reserved. |
6-5 | pll_pfd_dly_ctrl | R/W | 0h | Programming of PFD reset delay. In PFD period. 0h = 2 1h = 6 2h = 10 3h = 14 |
4-2 | pll_lockdet_window | R/W | 1h | Programmability of PFD input and output time window for lock detect. 0h = disabled 1h = typical 1.4 ns 2h = typical 2.6 ns 3h = typical 3.9 ns 4h = typical 5.2 ns 5h = typical 6.4 ns 6h = typical 7.6 ns 7h = typical 8.9 ns |
1-0 | pll_lockdet_wait | R/W | 3h | Programmability of analog lock detect timer. In PFD cycles 0h = 1 1h = 16 2h = 64 3h = 128 |
CH1_CTRL0 is shown in Figure 10-27 and described in Table 10-29.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||||||||||
R/WEX-8000h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | RESERVED | R/WEX | 8000h | RESERVED |
CH1_CTRL1 is shown in Figure 10-28 and described in Table 10-30.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | ||||||
R/W-0h | R/WEX-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/WEX-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-9 | RESERVED | R/W | 0h | RESERVED. |
8-0 | RESERVED | R/WEX | 0h | RESERVED. |
CH1_CTRL2 is shown in Figure 10-29 and described in Table 10-31.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ch1_iod_mux | ch1_iod_div | ||||||
R/W-2h | R/WEX-3h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ch1_iod_div | |||||||
R/WEX-3h | |||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-14 | ch1_iod_mux | R/W | 2h | Input Clock selection for IOD. 0h = PSA 1h = PSB 3h = REF |
13-0 | ch1_iod_div | R/WEX | 3h | IOD Division Value. 0h = Powers Down, Output=Input/IOD_DIV |
CH1_CTRL3 is shown in Figure 10-30 and described in Table 10-32.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ch1_sync_delay | ch1_sync_en | RESERVED | ch1_mute_sel | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ch1_mute | ch1_cmos_pol | ch1_outbuf_ctrl | ch1_mux | ||||
R/W-0h | R/W-0h | R/W-2h | R/W-1h | ||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-11 | ch1_sync_delay | R/W | 0h | Sync Delay cycles of IOD Input Clock. One cycle is a period of the selected pre-scaler clock. |
10 | ch1_sync_en | R/W | 0h | Enables SYNC for the channel. 0h = Disabled 1h = Enabled |
9 | RESERVED | R/W | 0h | Reserved. |
8 | ch1_mute_sel | R/W | 0h | Mute selection for Output Channel. 0h = P=L N=H 1h = P=H N=L |
7 | ch1_mute | R/W | 0h | To mute the output on this channel. 0h = Un-mutes the output. 1h = mutes the output. |
4-2 | ch1_outbuf_ctrl | R/W | 2h | Select the output buffer format. 0h = disabled 1h = LVDS (1) 2h = HCSL 3h = CML 4h = LVPECL |
1-0 | ch1_mux | R/W | 1h | Output Clock Selection. 1h = CH1 2h = CH2 |
CH1_CTRL4 is shown in Figure 10-31 and described in Table 10-33.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | ||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-3h | R/W-0h | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | ch1_glitchless_en | ||
R/W-1h | R/W-3h | R/W-1h | R/W-0h | R/W-0h | R/W-1h | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R/W | 0h | RESERVED |
11-9 | RESERVED | R/W | 3h | RESERVED |
8 | RESERVED | R/W | 0h | RESERVED |
7-6 | RESERVED | R/W | 1h | RESERVED |
5-4 | RESERVED | R/W | 3h | RESERVED |
3 | RESERVED | R/W | 1h | RESERVED |
2 | RESERVED | R/W | 0h | RESERVED |
1 | RESERVED | R/W | 0h | RESERVED |
0 | ch1_glitchless_en | R/W | 1h | Enables Glitchless switching for Output Channel. 0h = Immediate 1h = Glitchless |
CH1_CTRL5 is shown in Figure 10-32 and described in Table 10-34.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ch1_1p8vdet | RESERVED | RESERVED | RESERVED | |||
R/W-0h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | |||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-4 | RESERVED | R/W | 0h | RESERVED. |
3 | ch1_1p8vdet | R/W | 1h | Specify supply on the channel. 0h = 2.5 V or 3.3 V 1h = 1.8 V |
2-0 | RESERVED | R/W | 0h | RESERVED |
CH2_CTRL0 is shown in Figure 10-33 and described in Table 10-35.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||||||||||
R/WEX-8000h | |||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | RESERVED | R/WEX | 8000h | RESERVED |
CH2_CTRL1 is shown in Figure 10-34 and described in Table 10-36.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | ||||||
R/W-0h | R/WEX-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/WEX-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-9 | RESERVED | R/W | 0h | RESERVED. |
8-0 | RESERVED | R/WEX | 0h | RESERVED. |
CH2_CTRL2 is shown in Figure 10-35 and described in Table 10-37.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ch2_iod_mux | ch2_iod_div | ||||||
R/W-0h | R/WEX-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ch2_iod_div | |||||||
R/WEX-0h | |||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-14 | ch2_iod_mux | R/W | 0h | Input Clock selection for IOD. 0h = PSA 1h = PSB 3h = REF |
13-0 | ch2_iod_div | R/WEX | 0h | IOD Division Value. 0h = Powers Down, Output = Input/IOD_DIV |
CH2_CTRL3 is shown in Figure 10-36 and described in Table 10-38.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ch2_sync_delay | ch2_sync_en | RESERVED | ch2_mute_sel | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ch2_mute | ch2_cmos_pol | ch2_outbuf_ctrl | ch2_mux | ||||
R/W-0h | R/W-0h | R/W-2h | R/W-0h | ||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-11 | ch2_sync_delay | R/W | 0h | Sync Delay cycles of IOD Input Clock. One cycle is a period of the selected pre-scaler clock. |
10 | ch2_sync_en | R/W | 0h | Enables SYNC for the channel. 0h = Disabled 1h = Enabled |
9 | RESERVED | R/W | 0h | RESERVED. |
8 | ch2_mute_sel | R/W | 0h | Mute selection for Output Channel. 0h = P=L N=H 1h = P=H N=L |
7 | ch2_mute | R/W | 0h | To mute the output on this channel. 0h = Un-mutes the output. 1h = mutes the output. |
6-5 | ch2_cmos_pol | R/W | 0h | programmability of output CMOS buffer polarity. 0h = P+ N+ 1h = P+ N– 2h = P– N+ 3h = P– N– |
4-2 | ch2_outbuf_ctrl | R/W | 2h | Select the output buffer format. 0h = disabled 1h = LVDS(1) 2h = HCSL 3h = CML 4h = LVPECL 5h = CMOSPN 6h = CMOSP 7h = CMOSN |
1-0 | ch2_mux | R/W | 0h | Output Clock Selection. 0h = CH1 1h = CH2 2h = CH3 |
CH2_CTRL4 is shown in Figure 10-37 and described in Table 10-39.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | ||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | ch2_glitchless_en | ||
R/W-1h | R/W-3h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R/W | 0h | RESERVED |
11-8 | RESERVED | R/W | 0h | RESERVED |
7-6 | RESERVED | R/W | 1h | RESERVED |
5-4 | RESERVED | R/W | 3h | RESERVED |
3-1 | RESERVED | R/W | 0h | RESERVED |
0 | ch2_glitchless_en | R/W | 1h | Enables Glitchless switching for Output Channel. 0h = Immediate 1h = Glitchless |
CH2_CTRL5 is shown in Figure 10-38 and described in Table 10-40.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ch2_1p8vdet | RESERVED | RESERVED | RESERVED | |||
R/W-0h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | |||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-4 | RESERVED | R/W | 0h | RESERVED. |
3 | ch2_1p8vdet | R/W | 1h | Specify supply on the channel. 0h = 2.5 V or 3.3 V 1h = 1.8 V |
2-0 | RESERVED | R/W | 0h | RESERVED |
CH3_CTRL0 is shown in Figure 10-39 and described in Table 10-41.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||||||||||
R/WEX-8000h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | RESERVED | R/WEX | 8000h | RESERVED |
CH3_CTRL1 is shown in Figure 10-40 and described in Table 10-42.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | ||||||
R/W-0h | R/WEX-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/WEX-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-9 | RESERVED | R/W | 0h | RESERVED. |
8-0 | RESERVED | R/WEX | 0h | RESERVED |
CH3_CTRL2 is shown in Figure 10-41 and described in Table 10-43.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ch3_iod_mux | ch3_iod_div | ||||||
R/W-0h | R/WEX-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ch3_iod_div | |||||||
R/WEX-0h | |||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-14 | ch3_iod_mux | R/W | 0h | Input Clock selection for IOD. 0h = PSA 1h = PSB 3h = REF |
13-0 | ch3_iod_div | R/WEX | 0h | IOD Division Value. 0h = Powers Down, Output=Input/IOD_DIV |
CH3_CTRL3 is shown in Figure 10-42 and described in Table 10-44.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ch3_sync_delay | ch3_sync_en | RESERVED | ch3_mute_sel | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ch3_mute | ch3_cmos_pol | ch3_outbuf_ctrl | ch3_mux | ||||
R/W-0h | R/W-0h | R/W-1h | R/W-0h | ||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-11 | ch3_sync_delay | R/W | 0h | Sync Delay cycles of IOD Input Clock. One cycle is a period of the selected pre-scaler clock. |
10 | ch3_sync_en | R/W | 0h | Enables SYNC for the channel. 0h = Disabled 1h = Enabled |
9 | RESERVED | R/W | 0h | RESERVED. |
8 | ch3_mute_sel | R/W | 0h | Mute selection for Output Channel. 0h = P=L N=H 1h = P=H N=L |
7 | ch3_mute | R/W | 0h | To mute the output on this channel. 0h = Un-mutes the output. 1h = mutes the output. |
6-5 | ch3_cmos_pol | R/W | 0h | programmability of output CMOS buffer polarity. 0h = P+ N+ 1h = P+ N– 2h = P– N+ 3h = P– N– |
4-2 | ch3_outbuf_ctrl | R/W | 1h | Select the output buffer format. 0h = disabled 1h = LVDS(1) 2h = HCSL 3h = CML 4h = LVPECL 5h = CMOSPN 6h = CMOSP 7h = CMOSN |
1-0 | ch3_mux | R/W | 0h | Output Clock Selection. 0h = CH2 1h = CH3 2h = CH4 |
CH3_CTRL4 is shown in Figure 10-43 and described in Table 10-45.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | ||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-3h | R/W-0h | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | ch3_glitchless_en | ||
R/W-1h | R/W-3h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R/W | 0h | RESERVED |
11-9 | RESERVED | R/W | 3h | RESERVED |
8 | RESERVED | R/W | 0h | RESERVED |
7-6 | RESERVED | R/W | 1h | RESERVED |
5-4 | RESERVED | R/W | 3h | RESERVED |
3-1 | RESERVED | R/W | 0h | RESERVED |
0 | ch3_glitchless_en | R/W | 1h | Enables Glitchless switching for Output Channel. 0h = Immediate 1h = Glitchless |
CH3_CTRL5 is shown in Figure 10-44 and described in Table 10-46.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ch3_1p8vdet | RESERVED | RESERVED | RESERVED | |||
R/W-0h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | |||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-4 | RESERVED | R/W | 0h | RESERVED. |
3 | ch3_1p8vdet | R/W | 1h | Specify supply on the channel. 0h = 2.5 V or 3.3 V 1h = 1.8 V |
2-0 | RESERVED | R/W | 0h | RESERVED |
CH4_CTRL0 is shown in Figure 10-45 and described in Table 10-47.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||||||||||
R/WEX-8000h | |||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | RESERVED | R/WEX | 8000h | RESERVED |
CH4_CTRL1 is shown in Figure 10-46 and described in Table 10-48.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | ||||||
R/W-0h | R/WEX-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/WEX-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-9 | RESERVED | R/W | 0h | RESERVED. |
8-0 | RESERVED | R/WEX | 0h | RESERVED |
CH4_CTRL2 is shown in Figure 10-47 and described in Table 10-49.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ch4_iod_mux | ch4_iod_div | ||||||
R/W-0h | R/WEX-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ch4_iod_div | |||||||
R/WEX-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | ch4_iod_mux | R/W | 0h | Input Clock selection for IOD. 0h = PSA 1h = PSB 3h = REF |
13-0 | ch4_iod_div | R/WEX | 0h | IOD Division Value. 0h = Powers Down, Output=Input/IOD_DIV. |
CH4_CTRL3 is shown in Figure 10-48 and described in Table 10-50.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ch4_sync_delay | ch4_sync_en | RESERVED | ch4_mute_sel | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ch4_mute | ch4_cmos_pol | ch4_outbuf_ctrl | ch4_mux | ||||
R/W-0h | R/W-0h | R/W-1h | R/W-0h | ||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-11 | ch4_sync_delay | R/W | 0h | Sync Delay cycles of IOD Input Clock. One cycle is a period of the selected pre-scaler clock. |
10 | ch4_sync_en | R/W | 0h | Enables SYNC for the channel. 0h = Disabled 1h = Enabled |
9 | RESERVED | R/W | 0h | RESERVED. |
8 | ch4_mute_sel | R/W | 0h | Mute selection for Output Channel. 0h = P=L N=H 1h = P=H N=L |
7 | ch4_mute | R/W | 0h | To mute the output on this channel. 0h = Un-mutes the output. 1h = mutes the output. |
4-2 | ch4_outbuf_ctrl | R/W | 1h | Select the output buffer format. 0h = disabled 1h = LVDS(1) 2h = HCSL 3h = CML 4h = LVPECL |
1-0 | ch4_mux | R/W | 0h | Output Clock Selection. 0h = Previous Channel, 1h = Current Channel, 2h = Next Channel, 3h = AGND 0h = CH3 1h = CH4 |
CH4_CTRL4 is shown in Figure 10-49 and described in Table 10-51.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | ||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | ch4_glitchless_en | ||
R/W-1h | R/W-3h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | RESERVED | R/W | 0h | RESERVED |
11-8 | RESERVED | R/W | 0h | RESERVED |
7-6 | RESERVED | R/W | 1h | RESERVED |
5-4 | RESERVED | R/W | 3h | RESERVED |
3-1 | RESERVED | R/W | 0h | RESERVED |
0 | ch4_glitchless_en | R/W | 1h | Enables Glitchless switching for Output Channel. 0h = Immediate 1h = Glitchless |
CH4_CTRL5 is shown in Figure 10-50 and described in Table 10-52.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ch4_1p8vdet | RESERVED | RESERVED | RESERVED | |||
R/W-0h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | |||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-4 | RESERVED | R/W | 0h | RESERVED. |
3 | ch4_1p8vdet | R/W | 1h | Specify supply on the channel. 0h = 2.5 V or 3.3 V 1h = 1.8 V |
2-0 | RESERVED | R/W | 0h | RESERVED |
CHX_CTRL0 is shown in Figure 10-51 and described in Table 10-53.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | chx_rst | chx_lvds_cmtrim_inc | chx_lvds_cmtrim_dec | chx_diffbuf_ibias_trim | ||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-3h | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
chx_diffbuf_ibias_trim | chx_lvcmos_drv | RESERVED | ch0_lvcmos_drv | RESERVED | |||
R/W-3h | R/W-1h | R/W-0h | R/W-0h | R/W-1h | |||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-14 | RESERVED | R/W | 0h | RESERVED |
13 | chx_rst | R/W | 0h | All Channel RST during power up and later. 1h = RST, 0h = Normal. |
12-11 | chx_lvds_cmtrim_inc | R/W | 0h | Increments differential output buffer output common-mode programmability. |
10-9 | chx_lvds_cmtrim_dec | R/W | 0h | Decrements differential output buffer output common-mode programmability. Increment |
8-5 | chx_diffbuf_ibias_trim | R/W | 3h | Differential output buffer tail current programmability. Ch = 350 µA 8h = 400 µA 4h = 450 µA 0h = 500 µA 0h = 500 µA 1h = 550 µA 2h = 600 µA 3h = 650 µA |
4 | chx_lvcmos_drv | R/W | 1h | Adjust CH1 to CH4 LVCMOS driver strength. 0h = Normal 1h = Fast |
3 | RESERVED | R/W | 1h | RESERVED |
2-1 | ch0_lvcmos_drv | R/W | 0h | Enable Y0 channel and adjust LVCMOS driver strength. 0h = Off 1h = Normal 3h = Fast |
0 | RESERVED | R/W | 1h | RESERVED |
CHX_CTRL1 is shown in Figure 10-52 and described in Table 10-54.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||||||||||
R/W-18h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | RESERVED | R/W | 18h | RESERVED |
CHX_CTRL2 is shown in Figure 10-53 and described in Table 10-55.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RESERVED | RESERVED | |||||
R/W-0h | R/W-0h | R/W-15h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | RESERVED | R/W | 0h | RESERVED |
12-8 | RESERVED | R/W | 15h | RESERVED |
7-0 | RESERVED | R/W | 0h | RESERVED |
CHX_CTRL3 is shown in Figure 10-54 and described in Table 10-56.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||||||||||
R/W-4210h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | RESERVED | R/W | 4210h | RESERVED |
CHX_CTRL4 is shown in Figure 10-55 and described in Table 10-57.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||||||||||
R/W-210h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | RESERVED | R/W | 210h | RESERVED |
DBG0 is shown in Figure 10-56 and described in Table 10-58.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||||||||||
R/W-200h | |||||||||||||||
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | RESERVED | R/W | 200h | RESERVED |