SNAS734F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
XOUT/FB_P | 1 | IO | Crystal Driver Output / LVCMOS Input / Differential Positive Reference |
XIN/FB_N | 2 | I | Crystal Input / Differential Negative Reference |
VDDREF | 3 | P | Power Supply Pin for Input Path, Digital and EEPROM |
REFSEL | 4 | I | Manual Reference Selection MUX for PLL, RPU = 50 kΩ, RPD = 50 kΩ |
REFP | 5 | I | Differential Positive Reference |
REFN | 6 | I | Differential Negative Reference |
Y0 | 7 | O | Output 0 Pin |
RESETN/SYNC | 8 | I | Chip Reset. Alternatively, Output Divider Sync, RPU = 50 kΩ(1) |
Y4N | 9 | O | Output 4 Negative Pin |
Y4P | 10 | O | Output 4 Positive Pin |
OE/GPIO4 | 11 | IO | Global output enable (default) or programmable GPIO, RPU = 50 kΩ(1) |
SCL/GPIO3 | 12 | IO | Serial interface clock (default) or programmable GPIO |
Y3N | 13 | O | Output 3 Negative Pin |
Y3P | 14 | O | Output 3 Positive Pin |
VDDO34 | 15 | P | Power Supply for Outputs 3 and 4 |
VDDO12 | 16 | P | Power Supply for Outputs 1 and 2 |
Y2N | 17 | O | Output 2 Negative Pin |
Y2P | 18 | O | Output 2 Positive Pin |
SDA/GPIO2 | 19 | IO | Serial interface data (default) or programmable GPIO |
STATUS/GPIO1 | 20 | IO | Status (default) or programmable GPIO, RPU = 50 kΩ(1) |
Y1N | 21 | O | Output 1 Negative Pin |
Y1P | 22 | O | Output 1 Positive Pin |
EEPROMSEL | 23 | I | EEPROM Page Mode Select, RPU = 50 kΩ, RPD = 50 kΩ(1) |
VDDVCO | 24 | P | Power Supply Pin for VCO / PLL |
GND | 25 | G | Ground, Thermal Pad |