SPRABJ8B September 2022 – November 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1
The AM263x and AM263Px MCUs are packaged in a ZCZ0324A 324 ball, 0.8mm pitch, 18 x 18 full NFBGA array [1][4]. The larger pitch on this package allows for a low layer count power and full signal fan-out. In the case of the LP-AM263 EVM, a 6-layer stackup design was able to fully route all power and signal pins across the device for the LaunchPad form-factor of boards.
Lower layer count stackup are likely possible, especially when considering partial signal fan-out designs. However, these have not yet been explored by TI at this time. The LP-AM263 LaunchPad EVM represents the most optimized stackup example at this time, so the LaunchPad is referenced in this section.