SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Selection of processor is the most important stage of board design. To get an overview of the processor architecture and for selecting the processor variant, features, package (ALW, AMC, AMK) and speed grade, refer the Functional Block Diagram and Device Comparison sections of the device-specific data sheet.
Select the AM625SIP processor when integrated memory (LPDDR4) is a requirement.