SPRU514Z July 2001 – October 2023 SM320F28335-EP
Table 6-1 lists the size, representation, and range of each scalar data type for the C28x compiler. Many of the range values are available as standard macros in the header file limits.h.
Types with a size of 16 bits are aligned on 16-bit boundaries. Types with a size of 32 bits or larger are aligned on 32-bit (2 word) boundaries. For details on EABI field alignment, refer to the C28x Embedded Application Binary Interface (EABI) Reference Guide (SPRAC71). The storage and alignment of data types is further described in Section 7.1.7.
| Range | ||||
|---|---|---|---|---|
| Type | Size | Representation | Minimum | Maximum |
| char, signed char | 16 bits | ASCII | -32 768 | 32 767 |
| unsigned char | 16 bits | ASCII | 0 | 65 535 |
| _Bool | 16 bits | Binary | 0 (false) | 1 (true) |
| short | 16 bits | Binary | -32 768 | 32 767 |
| unsigned short | 16 bits | Binary | 0 | 65 535 |
| int, signed int | 16 bits | Binary | -32 768 | 32 767 |
| unsigned int | 16 bits | Binary | 0 | 65 535 |
| long, signed long | 32 bits | Binary | -2 147 483 648 | 2 147 483 647 |
| unsigned long | 32 bits | Binary | 0 | 4 294 967 295 |
| long long, signed long long | 64 bits | Binary | -9 223 372 036 854 775 808 | 9 223 372 036 854 775 807 |
| unsigned long long | 64 bits | Binary | 0 | 18 446 744 073 709 551 615 |
| enum (1) | varies | Binary | varies | varies |
| float (2) | 32 bits | IEEE 32-bit | 1.19 209 290e-38(3) | 3.40 282 35e+38 |
| double (COFF) | 32 bits | IEEE 32-bit | 1.19 209 290e-38(3) | 3.40 282 35e+38 (COFF) |
| double (EABI) | 64 bits | IEEE 64-bit | 2.22 507 385e-308(3) | 1.79 769 313e+308 |
| long double | 64 bits | IEEE 64-bit | 2.22 507 385e-308(3) | 1.79 769 313e+308 |
| pointers (4) | 32 bits | Binary | 0 | 0xFFFFFFFF |
float , not as double
.The wchar_t type is implemented as int (16 bits) for COFF and long (32 bits) for EABI.
Negative values for signed types are represented using two's complement.
TMS320C28x Byte is 16 Bits
By ANSI/ISO C definition, the sizeof operator yields the number of bytes required to store an object. ANSI/ISO further stipulates that when sizeof is applied to char, the result is 1. Since the TMS320C28x char is 16 bits (to make it separately addressable), a byte is also 16 bits. This yields results you may not expect; for example, size of (int) = = 1 (not 2). TMS320C28x bytes and words are equivalent (16 bits). To access data in increments of 8 bits, use the __byte() and __mov_byte() intrinsics described in Section 7.6.