TIDUET7G September 2019 – October 2023
For Lab 1, a DC power supply can be connected to the HVBUS, PGND net. A constant current load of approximately 10 A should be connected to the output at the 12Vout, V0-out net.
For Lab 2, a DC power supply can be connected to the HVBUS, PGND net. A constant current load of approximately 10 A should be connected to the output at the 12Vout, V0-out net.