Interface

Find transceivers, SerDes and signal conditioners for more than 20 protocols

Overview

Browse by category

We have an extensive portfolio of general-purpose and protocol-specific interface devices. Supporting a wide range of interface protocols, we help you increase system performance and reliability with devices that incorporate standard-compliant and integrated features into some of the industry’s smallest package sizes. Explore our portfolio of interfaces.

Technical resources


Video series

Start the CAN, LIN & SBCs series to learn about the CAN and LIN standards, including their physical layer electrical signaling characteristics as well as their frame structures and data communication protocols.


Technical article
Design Guide for Automotive Ethernet Systems Supporting Both TC10 and Non-TC10 Sleep Modes on a Single Platfor
In this paper, DP83TC812R-Q1 is used as an example to provide a directly implementable and universally compatible system solution.
PDF | HTML

Application brief
Next-Gen Industrial Monitoring: AI-Driven Communication and Fault Prevention
Understand how industrial communication protocols serve as the intelligent backbone, interconnecting AI-enabled sensors with gateways, PLCs, and cloud infrastructure to create a comprehensive, predictive maintenance ecosystem.
PDF | HTML

Technical article
THVD8010: Simplified and stable RS-485 communication over power line with OOK modulation
This paper introduces RS-485 transceiver THVD8010. This device offers good noise immunity due to the advantages of the differential bus combined with On-Off Keying (OOK) modulation.
PDF | HTML