인터페이스

회로 보호 – Design & development

SuperSpeed ESD protection evaluation module

The TPD4E110DPWEVM evaluation module helps you evaluate the operation and performance of the TPD4E110 device in the DPW package. The TPD4E110DPW is a quad-channel ESD protection device in a small DPW package.

USB charger, overvoltage, surge & ESD protection

The TPD1S514-1EVM evaluation module helps you evaluate the operation and performance of the TPD1S514 device. The TPD1S514 is a single-chip solution for the protection of the VBUS line for a USB connector.

Evaluation module for ESD protection diodes

The ESD-EVM-001 ESD evaluation module helps you evaluate the operation and performance of our high-performance TVS diodes. The EVM features the TPD1E10B09 and TPD1E10B06 single-channel ESD proection diodes.