Product Tree

Overview for Integrated ESD Protection

Texas Instruments' Integrated ESD Protection solutions feature TVS Diode based IEC 61000-4-2 ESD protection with additional interface specific circuit protection. Integrated ESD protection provides integrated analog functions and signal conditioning in a single chip protection solution for interfaces like USB, HDMI, VGA, and LCD Display. These devices save board space, reduce component count, reduce placement cost and ease circuit protection implementation.

Integrated USB Protection featuring:

  • Current Limit Switch
  • Surge Protection
  • Over Voltage Protection (OVP)
  • Over Current Protection (OCP)
  • ESD Protection

Interfaces:

  • USB 2.0
  • USB 3.0
  • USB OTG
  • USB Type-C

HDMI Companion Chips featuring:

  • 5V Current Limit Switch
  • Level Translation, Level Shifters
  • Back Drive Protection
  • ESD Protection

Interfaces:

  • HDMI 1.3
  • HDMI 1.4
  • HDMI 2.0
  • VGA

EMI Filtering and ESD Protection for the following Interfaces:

  • LCD Display
  • SIM Card
  • LVDS
  • Memory Card

Read ESD Protection Diodes blogs

ESD Design Support

TI E2E Community

Ask questions, share knowledge, solve problems with fellow engineers.

Get in the conversation today!