ADC081S101-MIL

ACTIVE

Product details

Product type Data Converters Rating Military Operating temperature range (°C) -40 to 85
Product type Data Converters Rating Military Operating temperature range (°C) -40 to 85
WAFERSALE (YS) See data sheet
  • Specified Over a Range of Sample Rates
  • 6-Lead WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply with 2.7-V - 5.25-V Range
  • SPI™/QSPI™/MICROWIRE/DSP Compatible
  • DNL ± 0.07 LSB (typ)
  • INL ± 0.05 LSB (typ)
  • SNR 49.7 dB (typ)
  • Power Consumption
    • 3-V Supply 2.0 mW (typ)
    • 5-V Supply 10.0 mW (typ)
  • Specified Over a Range of Sample Rates
  • 6-Lead WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply with 2.7-V - 5.25-V Range
  • SPI™/QSPI™/MICROWIRE/DSP Compatible
  • DNL ± 0.07 LSB (typ)
  • INL ± 0.05 LSB (typ)
  • SNR 49.7 dB (typ)
  • Power Consumption
    • 3-V Supply 2.0 mW (typ)
    • 5-V Supply 10.0 mW (typ)

The ADC081S101-MIL is a low-power, single channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC081S101-MIL is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC081S101-MIL operates with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption using a +3 V or +5 V supply is 2.0 mW and 10.0 mW, respectively. The power-down feature reduces the power consumption to just 2.5 µW using a +5 V supply.

The ADC081S101-MIL is packaged in an 6-lead WSON and SOT-23 packages. Operation over the industrial temperature range of −40°C to +85°C is ensured.

The ADC081S101-MIL is a low-power, single channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC081S101-MIL is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC081S101-MIL operates with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption using a +3 V or +5 V supply is 2.0 mW and 10.0 mW, respectively. The power-down feature reduces the power consumption to just 2.5 µW using a +5 V supply.

The ADC081S101-MIL is packaged in an 6-lead WSON and SOT-23 packages. Operation over the industrial temperature range of −40°C to +85°C is ensured.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ADC081S101-MIL Single-Channel, 0.5 to 1-Msps, 8-Bit A/D Converter datasheet PDF | HTML 16 Jun 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos