AFE0256

ACTIVE

256-Channel Analog Front-End for Flat-Panel Digital X-ray Detector

Product details

Number of input channels 256 Resolution (bps) 14 Features Differential Outputs, Internal Reference Buffer, Nap Mode, Power Down Interface type Serial Operating temperature range (°C) 0 to 85 Rating Catalog
Number of input channels 256 Resolution (bps) 14 Features Differential Outputs, Internal Reference Buffer, Nap Mode, Power Down Interface type Serial Operating temperature range (°C) 0 to 85 Rating Catalog
DIESALE (TD) See data sheet
  • 256 Channels
  • On-Chip, 14-Bit ADC
  • High Performance:
    • Noise: 758 electronRMS (eRMS) with
      28-pF Sensor Capacitor in 1.2-pC Range
    • Integral Nonlinearity: ±1.25 LSB
      with Internal 14-Bit ADC
    • Minimum Scan Time:
      • Normal Mode:
        37.9 µs, Internal ADC
      • 2x Binning Mode: 26 µs, Internal ADC
  • Integration:
    • Eight Selectable, Full-Scale Ranges:
      • 0.15 pC (min) to 9.6 pC (max)
    • Built-In Correlated Double Sampler
    • 2x Binning for Faster Throughput:
      • Averages
        Charge of Two Adjacent Channels
    • Pipelined Integration and Read:
      • Allows Data Read During Integration
  • Flexibility:
    • Electron and Hole Integration
    • Analog Output Provided for External
      High-Resolution ADC
  • Low Power:
    • 2.9 mW per Channel with ADC
    • 2.3 mW per Channel without ADC
    • 0.1 mW per Channel in Nap Mode
    • Total Power-Down Feature
  • 22-mm × 5-mm Gold-Bump Die Suitable for
    Tape Carrier Package (TCP) or Chip-on-Film (COF)
  • 256 Channels
  • On-Chip, 14-Bit ADC
  • High Performance:
    • Noise: 758 electronRMS (eRMS) with
      28-pF Sensor Capacitor in 1.2-pC Range
    • Integral Nonlinearity: ±1.25 LSB
      with Internal 14-Bit ADC
    • Minimum Scan Time:
      • Normal Mode:
        37.9 µs, Internal ADC
      • 2x Binning Mode: 26 µs, Internal ADC
  • Integration:
    • Eight Selectable, Full-Scale Ranges:
      • 0.15 pC (min) to 9.6 pC (max)
    • Built-In Correlated Double Sampler
    • 2x Binning for Faster Throughput:
      • Averages
        Charge of Two Adjacent Channels
    • Pipelined Integration and Read:
      • Allows Data Read During Integration
  • Flexibility:
    • Electron and Hole Integration
    • Analog Output Provided for External
      High-Resolution ADC
  • Low Power:
    • 2.9 mW per Channel with ADC
    • 2.3 mW per Channel without ADC
    • 0.1 mW per Channel in Nap Mode
    • Total Power-Down Feature
  • 22-mm × 5-mm Gold-Bump Die Suitable for
    Tape Carrier Package (TCP) or Chip-on-Film (COF)

The AFE0256 is a 256-channel analog front-end (AFE) designed to suit the requirements of flat-panel detector (FPD)-based digital x-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale charge level selection, a correlated double sampler (CDS) with dual banking, 256:4 analog multiplexers, and four differential output drivers.

The device also features four 14-bit successive-approximation register (SAR) analog-to-digital converters (ADCs) on board. Serial data from the ADCs are available in SPI format.

Hardware-selectable integration polarity allows positive or negative charge integration and provides more flexibility in system design. The Nap feature enables substantial power saving that is especially useful in battery-powered systems.

The AFE0256 is available as a 22-mm × 5-mm singulated format with known good gold-bump dies.

The AFE0256 is a 256-channel analog front-end (AFE) designed to suit the requirements of flat-panel detector (FPD)-based digital x-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale charge level selection, a correlated double sampler (CDS) with dual banking, 256:4 analog multiplexers, and four differential output drivers.

The device also features four 14-bit successive-approximation register (SAR) analog-to-digital converters (ADCs) on board. Serial data from the ADCs are available in SPI format.

Hardware-selectable integration polarity allows positive or negative charge integration and provides more flexibility in system design. The Nap feature enables substantial power saving that is especially useful in battery-powered systems.

The AFE0256 is available as a 22-mm × 5-mm singulated format with known good gold-bump dies.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 256-Channel Analog Front-End for Flat-Panel Digital X-Ray Detector . datasheet (Rev. A) 23 Aug 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DIESALE (TD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos