AFE4420

ACTIVE

Ultra-small integrated AFE with FIFO for multisensor wearable optical heart-rate monitoring

Product details

Applications Optical-HRM Number of input channels 4 Resolution (bps) 22 Number of LEDs 4 Interface type I2C Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Optical-HRM Number of input channels 4 Resolution (bps) 22 Number of LEDs 4 Interface type I2C Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZ) 30 4.8 mm² 2.4 x 2
  • Supports signal acquisition of up to 16 phases
  • Flexible allocation of LEDs and PDs in each phase
  • Accurate, continuous heart-rate monitoring:
    • Up to 100-dB dynamic range
    • Low current for continuous operation on a wearable device with a typical value
      • 15 µA for an LED, 20 µA for the receiver
  • Transmitter:
    • Supports common anode LED configuration
    • 8-Bit programmable LED current with range adjustable from 50 mA to 200 mA
    • Mode to fire two LEDs in parallel
    • Programmable LED on-time
    • Simultaneous support of 4 LEDs for optimized SpO2, HRM, or multi-wavelength HRM
    • Programmable control signals to extend operation to 8 LEDs using external SPDT switches
  • Receiver:
    • Supports 4 time-multiplexed photodiode inputs
    • Individual DC offset subtraction DAC at TIA input for each LED, ambient with 7-bit control and range up to ±254 µA
    • Transimpedance gain: 10 kΩ to 2 MΩ
    • Digital ambient subtraction at ADC output to suppress ambient tones
    • Noise filtering with programmable bandwidth
  • Supports external clock and internal oscillator modes
  • Automatic ambient cancellation mode (AACM) to increase receiver dynamic range
  • Two programmable GPIO pins with flexible interrupt generation
  • FIFO with 128-sample depth
  • I2C, SPI interfaces: selectable by pin
  • Operating temperature range: –40°C to +85°C
  • 2.6-mm × 2.1-mm DSBGA, 0.4-mm pitch
  • Supplies:
    • Rx:
      • 1.7 V to 1.9 V (LDO bypass)
      • 1.9 V to 3.6 V (LDO enabled)
    • Tx: 3 V to 5.5 V
    • IO: 1.7 V to RX_SUP
  • Supports signal acquisition of up to 16 phases
  • Flexible allocation of LEDs and PDs in each phase
  • Accurate, continuous heart-rate monitoring:
    • Up to 100-dB dynamic range
    • Low current for continuous operation on a wearable device with a typical value
      • 15 µA for an LED, 20 µA for the receiver
  • Transmitter:
    • Supports common anode LED configuration
    • 8-Bit programmable LED current with range adjustable from 50 mA to 200 mA
    • Mode to fire two LEDs in parallel
    • Programmable LED on-time
    • Simultaneous support of 4 LEDs for optimized SpO2, HRM, or multi-wavelength HRM
    • Programmable control signals to extend operation to 8 LEDs using external SPDT switches
  • Receiver:
    • Supports 4 time-multiplexed photodiode inputs
    • Individual DC offset subtraction DAC at TIA input for each LED, ambient with 7-bit control and range up to ±254 µA
    • Transimpedance gain: 10 kΩ to 2 MΩ
    • Digital ambient subtraction at ADC output to suppress ambient tones
    • Noise filtering with programmable bandwidth
  • Supports external clock and internal oscillator modes
  • Automatic ambient cancellation mode (AACM) to increase receiver dynamic range
  • Two programmable GPIO pins with flexible interrupt generation
  • FIFO with 128-sample depth
  • I2C, SPI interfaces: selectable by pin
  • Operating temperature range: –40°C to +85°C
  • 2.6-mm × 2.1-mm DSBGA, 0.4-mm pitch
  • Supplies:
    • Rx:
      • 1.7 V to 1.9 V (LDO bypass)
      • 1.9 V to 3.6 V (LDO enabled)
    • Tx: 3 V to 5.5 V
    • IO: 1.7 V to RX_SUP

The AFE4420 is an analog front-end for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports up to four switching light-emitting diodes (LEDs) and up to four photodiodes. Up to 16 signal phases can be defined and the signal can be acquired from each phase in a synchronized manner and stored in a 128-sample First in, First out (FIFO) block. The FIFO can be read out using either an I2C or a SPI interface. The AFE also has a fully integrated LED driver with an 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels.

The AFE4420 is an analog front-end for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports up to four switching light-emitting diodes (LEDs) and up to four photodiodes. Up to 16 signal phases can be defined and the signal can be acquired from each phase in a synchronized manner and stored in a 128-sample First in, First out (FIFO) block. The FIFO can be read out using either an I2C or a SPI interface. The AFE also has a fully integrated LED driver with an 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels.

Download
More Information

Full data sheet and other design resources are available under NDA. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
AFE44I30 ACTIVE Ultra-low-power integrated analog front end (AFE) for wearable optical biosensing with FIFO and I2C Higher SNR, 6 LEDs, 4 PDs, and improved automatic ambient and LED cancellation.
AFE44S30 ACTIVE Ultra-low-power integrated analog front end (AFE) for wearable optical biosensing with FIFO and SPI Higher SNR, 8 LEDs, 4 PDs, and improved automatic ambient and LED cancellation.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet AFE4420 Ultra-Small, Integrated AFE With FIFO for Multi-sensor Wearable, Optical Heart-rate Monitoring and Bio-sensing datasheet (Rev. A) PDF | HTML 30 Jul 2019

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos