AFE4432

ACTIVE

Ultrasmall, ultra-low-power, high-SNR, integrated AFE for wearable optical biosensing with FIFO

Product details

Applications HRV, Hearables, Optical-HRM, Optical-HRM for wearables, SpO2, Vo2 max Number of input channels 3 Resolution (Bits) 22 Number of LEDs 4 Interface type I2C, SPI Operating temperature range (°C) -40 to 85 Rating Catalog
Applications HRV, Hearables, Optical-HRM, Optical-HRM for wearables, SpO2, Vo2 max Number of input channels 3 Resolution (Bits) 22 Number of LEDs 4 Interface type I2C, SPI Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YCH) 25 3.0625 mm² 1.75 x 1.75
  • Supports signal acquisition of up to 12 phase sets
  • Supports up to 4 LEDs, 3 PDs
  • Flexible allocation of LEDs, PDs in each phase
  • Simultaneous signal acquisition from different sensors at different data rates
  • Accurate, continuous PPG monitoring:
    • Low current for continuous heart-rate monitoring on a wearable device with a typical value: 12 µA for the receiver
    • Peak system SNR of 115 dB in 0.5-10 Hz band enables high-accuracy SpO2 measurement
  • Transmitter:
    • 8-Bit Programmable LED current with range adjustable from 25 mA to 250 mA
    • Mode to fire two LEDs in parallel with independent per-phase current control
    • Programmable LED on-time per-phase
    • Simultaneous support of 4 LEDs for SpO2, Multi-Wavelength HRM
  • Receiver:
    • Supports 3 Time-Multiplexed PD Inputs
    • 2 parallel receivers (2 sets of TIA/filter)
    • Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-µA
    • Individual LED offset subtraction DAC at each TIA input with 9-bit per-phase control and 64-µA range
    • Digital ambient subtraction at ADC output
    • Noise filtering with programmable bandwidth
    • Transimpedance gain: 3.7 kΩ to 1 MΩ
  • Supports external clock or internal oscillator
  • Option to acquire data synchronized with a system clock
  • Automatic cancellation of DC from Ambient, LED
  • FIFO with 160-sample depth
  • SPI™ interface/ I2C interface
  • 1.9-mm × 1.8-mm DSBGA, 0.35-mm Pitch
  • Supplies: Rx:1.7 - 1.9 V, Tx: 3-5.5 V
  • Supports signal acquisition of up to 12 phase sets
  • Supports up to 4 LEDs, 3 PDs
  • Flexible allocation of LEDs, PDs in each phase
  • Simultaneous signal acquisition from different sensors at different data rates
  • Accurate, continuous PPG monitoring:
    • Low current for continuous heart-rate monitoring on a wearable device with a typical value: 12 µA for the receiver
    • Peak system SNR of 115 dB in 0.5-10 Hz band enables high-accuracy SpO2 measurement
  • Transmitter:
    • 8-Bit Programmable LED current with range adjustable from 25 mA to 250 mA
    • Mode to fire two LEDs in parallel with independent per-phase current control
    • Programmable LED on-time per-phase
    • Simultaneous support of 4 LEDs for SpO2, Multi-Wavelength HRM
  • Receiver:
    • Supports 3 Time-Multiplexed PD Inputs
    • 2 parallel receivers (2 sets of TIA/filter)
    • Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-µA
    • Individual LED offset subtraction DAC at each TIA input with 9-bit per-phase control and 64-µA range
    • Digital ambient subtraction at ADC output
    • Noise filtering with programmable bandwidth
    • Transimpedance gain: 3.7 kΩ to 1 MΩ
  • Supports external clock or internal oscillator
  • Option to acquire data synchronized with a system clock
  • Automatic cancellation of DC from Ambient, LED
  • FIFO with 160-sample depth
  • SPI™ interface/ I2C interface
  • 1.9-mm × 1.8-mm DSBGA, 0.35-mm Pitch
  • Supplies: Rx:1.7 - 1.9 V, Tx: 3-5.5 V

The AFE4432 is an analog front-end for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports up to 4 switching light-emitting diodes (LEDs) and up to three photodiodes (PDs). The AFE has two LED drivers each with 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels. Up to 12 signal phase sets can be defined, each phase set comprising a combination of LED and Ambient phases. Low noise offset DACs at the receiver inputs can be automatically controlled to cancel DC from Ambient and LED light. The current from the PDs in each phase is converted into voltage by TIAs, filtered, and then digitized using a common ADC. The ADC code can be stored in a 160-sample FIFO block. The FIFO can be read out using a SPI or I2C interface.

The AFE4432 is an analog front-end for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports up to 4 switching light-emitting diodes (LEDs) and up to three photodiodes (PDs). The AFE has two LED drivers each with 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels. Up to 12 signal phase sets can be defined, each phase set comprising a combination of LED and Ambient phases. Low noise offset DACs at the receiver inputs can be automatically controlled to cancel DC from Ambient and LED light. The current from the PDs in each phase is converted into voltage by TIAs, filtered, and then digitized using a common ADC. The ADC code can be stored in a 160-sample FIFO block. The FIFO can be read out using a SPI or I2C interface.

Download View video with transcript Video

Request more information

Full data sheet and other design resources are available under NDA. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
AFE4460 ACTIVE High-SNR, ultra-low-power, integrated AFE for wearable optical biosensing with FIFO Same functionality with >116-dB dynamic range, 32 LEDs, automatic ambient cancellation, 1.8-V operation
AFE44I30 ACTIVE Ultra-low-power integrated analog front end (AFE) for wearable optical biosensing with FIFO and I2C Same functionality with 108-dB dynamic range, I2C interface, automatic ambient cancellation, 1.8-V operation
AFE44S30 ACTIVE Ultra-low-power integrated analog front end (AFE) for wearable optical biosensing with FIFO and SPI Same functionality with 108-dB dynamic range, SPI, automatic ambient cancellation, 1.8-V operation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet AFE4432 Ultra-Small, Integrated AFE for Optical Bio-Sensing datasheet PDF | HTML 23 Aug 2022
Product overview Photoplethysmography (PPG) With Integrated AFE for Optical Biosensing PDF | HTML 30 Oct 2023
Application brief Measuring Oxygen Saturation (SpO2) on Wearables PDF | HTML 14 Nov 2022
Application brief Optical Heart Rate Monitoring (OHRM) on Wearables PDF | HTML 14 Nov 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE4432EVM — AFE4432 evaluation module for ultrasmall, ultra-low-power, high-SNR, integrated AFE

The AFE4432 evaluation module (EVM) is a platform for evaluating the AFE4432, which is an analog front end (AFE) for optical biosensing applications, such as heart-rate monitoring (HRM) and peripheral capillary oxygen saturation (SpO2). AFE4432 supports up to four switching light-emitting diodes (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YCH) 25 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos