Product details

Rating Catalog Operating temperature range (°C) -20 to 70
Rating Catalog Operating temperature range (°C) -20 to 70
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Power Monitoring and Switching for Non-Volatile Control of SRAMs
  • Input Decoder Allows Control of 1 or 2 Banks of SRAM
  • Write-Protect Control
  • 3-V Primary Cell Input
  • 3.3-V Operation
  • Reset Output for System Power-On Reset
  • Less than 20-ns Chip Enable Propagation Delay
  • Small 16-Lead TSSOP Package
  • APPLICATIONS
    • NVSRAM Modules
    • Point-of-Sale Systems
    • Facsimile, Printers and Photocopiers
    • Internet Appliances
    • Servers
    • Medical Instrumentation and Industrial Products

  • Power Monitoring and Switching for Non-Volatile Control of SRAMs
  • Input Decoder Allows Control of 1 or 2 Banks of SRAM
  • Write-Protect Control
  • 3-V Primary Cell Input
  • 3.3-V Operation
  • Reset Output for System Power-On Reset
  • Less than 20-ns Chip Enable Propagation Delay
  • Small 16-Lead TSSOP Package
  • APPLICATIONS
    • NVSRAM Modules
    • Point-of-Sale Systems
    • Facsimile, Printers and Photocopiers
    • Internet Appliances
    • Servers
    • Medical Instrumentation and Industrial Products

The CMOS bq2205 SRAM non-volatile controller with reset provides all the necessary functions for converting one or two banks of standard CMOS SRAM into non-volatile read/write memory.

A precision comparator monitors the 3.3-V VCC input for an out-of-tolerance condition. When out-of-tolerance is detected, the two conditioned chip-enable outputs are forced inactive to write-protect both banks of SRAM.

Power for the external SRAMs, VOUT, is switched from the VCC supply to the battery-backup supply as VCC decays. On a subsequent power-up, the VOUT supply is automatically switched from the backup supply to the VCC supply. The external SRAMs are write-protected until a power-valid condition exists. The reset output provides power-fail and power-on resets for the system. During power-valid operation, the input decoder, A, selects one of two banks of SRAM.

The CMOS bq2205 SRAM non-volatile controller with reset provides all the necessary functions for converting one or two banks of standard CMOS SRAM into non-volatile read/write memory.

A precision comparator monitors the 3.3-V VCC input for an out-of-tolerance condition. When out-of-tolerance is detected, the two conditioned chip-enable outputs are forced inactive to write-protect both banks of SRAM.

Power for the external SRAMs, VOUT, is switched from the VCC supply to the battery-backup supply as VCC decays. On a subsequent power-up, the VOUT supply is automatically switched from the backup supply to the VCC supply. The external SRAMs are write-protected until a power-valid condition exists. The reset output provides power-fail and power-on resets for the system. During power-valid operation, the input decoder, A, selects one of two banks of SRAM.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet bq2205LY SRAM Controller datasheet 25 Sep 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos